(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Lift- and-Turn Latch_62

Lift- and-Turn Latch_62

*The CAD data for this series is currently being revised. Please wait for a while until the corrections are completed

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
62-70-11
62-70-15
62-70-21
62-70-25
62-70-31
62-70-35
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSPossible Tightening Plate Thickness Range
(mm)
Lever, Cup Finish Mass
(g)

SGD 70.40

1 Piece(s) 7 Day(s) or more 104.5~10.5Chrome Plating58

SGD 58.77

1 Piece(s) 7 Day(s) or more 104.5~10.5Electrostatic Paint58

SGD 70.39

1 Piece(s) 7 Day(s) or more 1010.5~16.5Chrome Plating56

SGD 58.76

1 Piece(s) 7 Day(s) or more 1010.5~16.5Electrostatic Paint56

SGD 70.39

1 Piece(s) 7 Day(s) or more 1016.5~22.5Chrome Plating55

SGD 58.76

1 Piece(s) 7 Day(s) or more 1016.5~22.5Electrostatic Paint55

Loading...

  1. 1

Basic Information

Lever, Cup Material Zinc Die-Casting

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)