(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Control Equipment Standard Electromagnetic Valve F18 Series

Control Equipment Standard Electromagnetic Valve F18 Series

New version with greater ease of use and further enhanced power. *This series is having CAD data modified. Please wait till the corrections are done.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • When using the valve alone, select the option "Valve form symbol."
    Please check the catalog for details of options.

PDF

Japanese Only

Product Specifications

Basic form and valve function

ItemBasic Form
F18T0F18T1
F18T2
F18T3
F18T4
F18T5
Number of positions2 Positions3 position
Number of ports5
Valve FunctionsFor Single SolenoidSingle solenoid, double solenoid dual-purpose typeClosed center, exhaust center, pressure center
ItemBasic Form
F18T0
F18T1
F18T2
F18T3
F18T4
F18T5
F18T0G
F18T1G
F18T2G
F18T3G
F18T4G
F18T5G
F18T0V
F18T1V
F18T2V
F18T3V
Operating fluidAir
Operating methodInternal Pilot TypeExternal Pilot Type (for original pressure)External pilot type (For vacuum)
Flow rate characteristicsSonic conductance C
dm^3 / (s*bar)^*1
3.6
Effective cross-sectional area [Cv value]^*2
mm^2
18 [1]
Piping connection diameter^*3ø8, ø10 dual-use fitting, Rc1/4M5 × 0.8, ø8, ø10 dual-use fitting, Rc1/4
LubricationNot required
Operating pressure rangeMain valve0.15 to 0.7 MPa0 to 0.7 MPa^*4-100 kPa to 0.15 MPa
External pilot0 to 0.7 MPa^*40.2 to 0.7 MPa
Proof pressure (MPa)1.05
Response time^*5
ON/OFF ms
12 V DC, 24 V DC25/35 or less15/70 or less25/35 or less15/70 or less25/35 or less15/70 or less
100 V AC25/35 or less15/70 or less25/35 or less15/70 or less25/35 or less15/70 or less
Maximum operating frequency Hz5
Minimum excitation time required for self-holding^*6 ms505050
Operating temperature range (atmosphere and operating fluid)°C+5 to +50
Impact resistance m/s^21,373
(Axial direction 294.2)
294.21,373
(Axial direction 294.2)
294.21,373
(Axial direction 294.2)
294.2
Mounting DirectionFree
  • *1: For details, see the section on flow rate characteristics in the digital catalog.
  • *2: *1: The value of the effective cross-sectional area is a calculated value, not an actual measurement value.
  • *3: For details, see the section on piping connection diameters in the digital catalog.
  • *4: When the main valve is 0.2 to 0.7 MPa, the external pilot pressure should be equal to or more than the main valve and 0.7 MPa or less.
  • *5: Value at air pressure 0.5 MPa. A maximum of 5 ms is added to the response time of the AC specification depending on the timing of the switching phase. When used as a single solenoid in the 2nd position, the 3rd position is the value from the valve neutral state of the closed center.
  • *6: When used as a double solenoid. Excluding T0.

Electrical Specifications

ItemRated Voltage
12 V DC24 V DC100 V AC
Operating voltage range V10.8 to 13.2 (12±13%)21.6 to 26.4 (24±13%)90 to 110 (100±13%)
Rated frequency Hz5060
Current Value (When rated voltage is applied): mA (r.m.s)Start1010
Holding76381010
Power Consumption W0.90.91.0VA
Allowable circuit leakage current mA4.02.02.0
Insulation TypeType B
Insulation resistance MΩ100 or More
Led Indicator Color14 (SA): Red, 12 (SB): Green14 (SA): Red, 12 (SB): Green14 (SA): Red, 12 (SB): Green
Surge Protection (Standard Equipment)Flywheel diodeBridge diode 
Single solenoid status

Single solenoid status

Double solenoid status

Double solenoid status

Example of use

Example: External appearance with ø6 (6 mm in diameter) tubes connected

Example: External appearance with ø6 (6 mm in diameter) tubes connected

Example: External appearance with ø4 (4 mm in diameter) tubes connected

Example: External appearance with ø4 (4 mm in diameter) tubes connected

Product features details

A new shape that has been further enhanced by the thorough pursuit of ease of use
Uses reducing size dual-purpose fittings

Secret story of development

 

It is a product with combining design know-how and production technology cultivated since the manufacturer founding to meet customer needs, and it is developed after undergoing strict inspection.

Part Number
F18T0 [AC100V,​DC12V,​DC24V]
F18T0-R [AC100V,​DC12V,​DC24V]
F18T0G [AC100V,​DC12V,​DC24V]
F18T0G-R [AC100V,​DC12V,​DC24V]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipVoltage Switching Type, Dual 3-Port Valve Operation Mode Manual Switch Type

-

1 Piece(s) 2 Day(s) DC12V / DC24V / AC100V-Internal Pilot TypeButton

-

1 Piece(s) 2 Day(s) DC12V / DC24V / AC100V-Internal Pilot TypeLever

-

1 Piece(s) 2 Day(s) DC12V / DC24V / AC100V-External Pilot Type (for original pressure)Button

-

1 Piece(s) 2 Day(s) DC12V / DC24V / AC100V-External Pilot Type (for original pressure)Lever

Loading...

  1. 1

Basic Information

Type Electromagnetic Valve Application Single Item Operating Number of Ports 5-port valve
Mounting Orientation Direct Specifications Standard / Oil-Free Number of Solenoids Single
Switching Type 2-position exhaust Status at Power Off Self-reset(spring return) Manual Switch(Ø) 100
Plumbing Direct piping Driving Type Pilot-operated Spool CV Value 1
Seal Type Soft seal Pressure Rating(MPa) 0.15 to 0.7 Pilot Air Supply Internal
Other specifications No input/output block Wiring Type No code 2 Position· Single Solenoid Specifications For Single Solenoid
Manual Mechanism Manual button Split No split

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)