Pocket Handle_P1

Part Number

Configured Part Number is shown.

 
Part Number
P1-30-101-11
P1-30-103-11
P1-30-105-11
P1-30-107-11
Part NumberVolume DiscountDays to ShipRoHSApplied Load
(N)
Applicable Plate Thickness (Min)
(mm)
Applicable Plate Thickness (Max)
(mm)
5 Day(s) or more 1045011.8
3 Day(s) or more 104501.83.3
5 Day(s) or more 104503.34.8
5 Day(s) or more 104504.86.3

Loading...

  1. 1

Basic Information

Main Body Type Recessed Type Main Body Material ABS Additional Function No
Main Body, Surface Treatment No Mounting Method Female Thread Length(mm) 123
Width(mm) 46.7 Mounting Section Depth(mm) 25.5

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)