Knurled Knob(Antibacterial Processing)_KUMS-KF/KUFS-KF

Knurled Knob(Antibacterial Processing)_KUMS-KF/KUFS-KF

Flat type knurled knob with antimicrobial treatment. Excellent antimicrobial, anti fungal and algae resistance.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
KUFS-12-M3-KF
KUFS-24-M6-KF
Part NumberVolume DiscountDays to ShipRoHSMounting Section Dia. d (mm) or Nominal Dia. Mounting Section Length
(mm)
Main Body, Outer Dia. D
(Ø)
Main Body Height
(mm)
3 Day(s) or more 10M33123
3 Day(s) or more 10M66246

Loading...

  1. 1

Basic Information

Main Body, Type Round shape Mounting Section Type Female Thread Round Shape, Type Cylindrical Shape
Side Machined Knurling Additional Function No Tapped, Round Hole Machining Through Hole
Knob Material SUS303 Knob Finishing Antimicrobial treatment Mounting Section Material SUS303
Mounting Section Finish Antimicrobial treatment

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)