• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Knurled Knob (with Antibacterial Treatment)_KNMS-KF/KNFS-KF

Knurled Knob (with Antibacterial Treatment)_KNMS-KF/KNFS-KF

Knurled knob with antimicrobial treatment. Excellent in antibacterial and mildew-resistance properties.

PDF

Part Number

Configured Part Number is shown.

KNFS-20-M5-KF

 
Part Number
KNFS-20-M5-KF
Part NumberVolume DiscountDays to ShipRoHS
3 Day(s) or more 10

Loading...

  1. 1

Basic Information

Main Body, Type Round shape Mounting Section Type Female Thread Mounting Section Dia. d (mm) or Nominal Dia. M5
Mounting Section Length(mm) 11.5 Round Shape, Type Cylindrical Shape Side Machined Knurling
Additional Function No Tapped, Round Hole Machining Through Hole Knob Material SUS303
Knob Finishing Antimicrobial treatment Mounting Section Material SUS303 Mounting Section Finish Antimicrobial treatment
Main Body, Outer Dia. D(Ø) 20 Main Body Height(mm) 11.5

Please check the type/dimensions/specifications of the part KNFS-20-M5-KF in the Knurled Knob (with Antibacterial Treatment)_KNMS-KF/KNFS-KF series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)