(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Mold Coupler, K4 Series, Brass, PM

Mold Coupler, K4 Series, Brass, PM

High flow rate-type, mold cooling water inlet fitting. Approximately doubles flow rate. Contributes greatly to production efficiency.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

K4-04PM-BRS

Part Number
K4-04PM-BRS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 19.90

10 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Types Standard Types of connection parts For Female Thread Plug (Male) / Socket (Female) Plug (Male)
Body Material Brass(C3604) Applicable Fluids Water / Oil Structure of Valve Single Passage Opening Closing Type
Operating Environment/Applications Standard Operating Temperature Range(°C) -20::180 Operating Pressure Range(MPa) 0::1
Types of connection screw R Nominal of Thread 1/2

Please check the type/dimensions/specifications of the part K4-04PM-BRS in the Mold Coupler, K4 Series, Brass, PM series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)