(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Mold Coupler, K3 Series, Brass, PF

Mold Coupler, K3 Series, Brass, PF

Large flow rate cooling water inlet fitting for mold. Flow rate approximately doubled. Contributes greatly to production efficiency.

[Features]
· "K3 series" and "K4 series" have been newly added to the "Mold Coupler series" cutting down on time and streamlining procedures used when changing molds. Can be used for mold cooling and oil heating.
· Flow rate is double that conventional types. Improved metal cooling piping reduces molding time significantly.
· Space-saving design which can be used also molds with narrow water port intervals.
· Socket employs long sleeve design.
· Can be attached and removed with the plug inserted in a mold.
· Quickly connect and disconnect fixture cooling water hoses.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

K3-03PF-BRS

Part Number
K3-03PF-BRS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 10.70

10 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Types Standard Types of connection parts For Male Thread Plug (Male) / Socket (Female) Plug (Male)
Body Material Brass(C3604) Applicable Fluids Water / Oil Structure of Valve Single Passage Opening Closing Type
Operating Environment/Applications Standard Operating Temperature Range(°C) -20::180 Operating Pressure Range(MPa) 0::1
Types of connection screw Rc Nominal of Thread 3/8

Please check the type/dimensions/specifications of the part K3-03PF-BRS in the Mold Coupler, K3 Series, Brass, PF series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)