(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Because the shaft tips are complete, no drawing and machinery are necessary and the product can be used as is.
[Features]
· The machined screw shaft tip product is standardized ball screw unit with a space saving screw shaft and ball screw nut.
· The screw shaft is standardized with a support unit for the screw tip terminal. When using a BNK0401/0501/0601 mount shape, screws not set as fixed - free are considered fixed - support, and form a direct structure with the motor.
· The screw shaft and ball screw nut shape feature a compact design. In addition, these parts can be assembled in the same shape when used with a support unit or nut bracket, creating a simple and high accuracy feed mechanism.
Japanese Only
Part Number
Configured Part Number is shown.
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Accuracy | Preload | Axial gap | Screw Shaft Length (mm) |
---|---|---|---|---|---|---|---|---|---|
SGD 521.38 | 1 Piece(s) | 24 Day(s) or more | - | C5 | Presence | G0 | 154 | ||
SGD 767.61 | 1 Piece(s) | 4 Day(s) or more | 10 | C3 | Presence | G0 | 204 | ||
SGD 572.76 | 1 Piece(s) | 4 Day(s) or more | 10 | C5 | Presence | G0 | 204 | ||
SGD 833.99 | 1 Piece(s) | 4 Day(s) or more | 10 | C3 | Presence | G0 | 254 | ||
SGD 1,219.73 | 1 Piece(s) | 4 Day(s) or more | - | C3 | Presence | G0 | 304 | ||
SGD 677.68 | 1 Piece(s) | 4 Day(s) or more | - | C5 | Presence | G0 | 304 | ||
SGD 975.31 | 1 Piece(s) | 4 Day(s) or more | - | C3 | Presence | G0 | 354 | ||
SGD 732.28 | 1 Piece(s) | 4 Day(s) or more | - | C5 | Presence | G0 | 354 | ||
SGD 389.69 | 1 Piece(s) | 21 Day(s) or more | - | C7 | No | G2 | 154 | ||
SGD 465.71 | 1 Piece(s) | 4 Day(s) or more | - | C7 | No | G2 | 254 |
Loading...
Types | Precision | Features | Standard | Flange Shape | Round-shaped, 2 Set Screw Flats |
---|---|---|---|---|---|
Screw Shaft O.D. d(Ø) | 12 | Lead(mm) | 2 | Conditions of Use | Standard / Dust Proofing |
Right Screw/Left Screw | Right Screw | Nut Shape | Single | Circuit System | Deflector-type |
Number of Load Circuits(Num. of Rows) x (Num. of Turns) | 3×1 | Basic Load Rating Dynamic Rating Ca(N) | 1700 | Basic Load Rating Static Rating Coa(N) | 3600 |
Screw Type | Set of shaft and nut (shaft end finished product) | Ball screw applicable model number | RR (Labyrinth seal) |
How can we improve?
How can we improve?