(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Shaft Tip Complete Product Precision Ball Screw (BNK Type), Shaft Diameter: 15, Lead: 10

Shaft Tip Complete Product Precision Ball Screw (BNK Type), Shaft Diameter: 15, Lead: 10

Because the shaft tips are complete, no drawing and machinery are necessary and the product can be used as is.

[Features]
· The machined screw shaft tip product is standardized ball screw unit with a space saving screw shaft and ball screw nut.
· The screw shaft is standardized with a support unit for the screw tip terminal. When using a BNK0401/0501/0601 mount shape, screws not set as fixed - free are considered fixed - support, and form a direct structure with the motor.
· The screw shaft and ball screw nut shape feature a compact design. In addition, these parts can be assembled in the same shape when used with a support unit or nut bracket, creating a simple and high accuracy feed mechanism.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
BNK1510-5.6G0+321LC5Y
BNK1510-5.6G0+421LC5Y
BNK1510-5.6G0+571LC5Y
BNK1510-5.6G0+621LC5Y
BNK1510-5.6G0+771LC5Y
BNK1510-5.6G0+971LC5Y
BNK1510-5.6G2+421LC7Y
BNK1510-5.6G2+471LC7Y
BNK1510-5.6G2+521LC7Y
BNK1510-5.6G2+571LC7Y
BNK1510-5.6G2+671LC7Y
BNK1510-5.6G2+971LC7Y
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSAccuracy Preload Axial gap Screw Shaft Length
(mm)
Basic Load Rating Dynamic Rating Ca
(N)
Basic Load Rating Static Rating Coa
(N)

SGD 875.70

1 Piece(s) 4 Day(s) or more 10C5PresenceG0321900013900

SGD 933.59

1 Piece(s) 4 Day(s) or more -C5PresenceG0421900013900

SGD 1,077.94

1 Piece(s) 4 Day(s) or more -C5PresenceG0571900013900

SGD 1,158.82

1 Piece(s) 4 Day(s) or more -C5PresenceG0621900013900

SGD 1,300.54

1 Piece(s) 4 Day(s) or more 10C5PresenceG0771900013900

SGD 1,560.14

1 Piece(s) 4 Day(s) or more 10C5PresenceG0971900013900

SGD 742.54

1 Piece(s) 4 Day(s) or more -C7NoG24211430027900

SGD 744.80

1 Piece(s) 4 Day(s) or more -C7NoG24711430027900

SGD 794.29

1 Piece(s) 4 Day(s) or more -C7NoG25211430027900

SGD 895.13

1 Piece(s) 4 Day(s) or more -C7NoG25711430027900

SGD 973.57

1 Piece(s) 4 Day(s) or more 10C7NoG26711430027900

SGD 1,239.72

1 Piece(s) 4 Day(s) or more -C7NoG29711430027900

Loading...

  1. 1

Basic Information

Types Precision Features Standard Flange Shape Square type
Screw Shaft O.D. d(Ø) 15 Lead(mm) 10 Conditions of Use Standard / High Speed / Dust Proofing
Right Screw/Left Screw Right Screw Nut Shape Single Circuit System End Cap
Number of Load Circuits(Num. of Rows) x (Num. of Turns) 2×2.8 Screw Type Set of shaft and nut (shaft end finished product) Ball screw applicable model number NA

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)