(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Expanded Ferrule

Expanded Ferrule

[Features]·Made in Japan, ISO standard compliant. [Fitting Material]SUS304/SUS316L

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
CLF-E-304-1.0S
CLF-E-304-1.25S
CLF-E-304-2.0S
CLF-E-316L-1.0S
CLF-E-316L-1.5S
CLF-E-316L-2.0S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFitting Material I.D. d(d1)
(Ø)
Nominal Outside Diameter D
(φ)

SGD 12.83

1 Piece(s) 11 Day(s) or more SUS304231.0S

SGD 13.29

1 Piece(s) 11 Day(s) or more SUS30429.41.25S

SGD 20.39

1 Piece(s) 11 Day(s) or more SUS30447.82.0S

SGD 15.21

1 Piece(s) 11 Day(s) or more SUS316L231.0S

SGD 16.50

1 Piece(s) 11 Day(s) or more SUS316L35.71.5S

SGD 21.76

1 Piece(s) 11 Day(s) or more SUS316L47.82.0S

Loading...

  1. 1

Basic Information

Type Expanded Fitting Shape Straight Connection Type 1 (Left or Large Diameter Side) ISO Ferule Union
Nominal Outside Diameter D 1.0S~2.0S Surface Finish Machining Finish

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)