(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Reduced design and assembly costs, long-term stability, lightweight · Compact · Excellent responsiveness at high speeds.
[Features]
· The ER model is a slide unit that is grind finished after heat treatment with precision molded stainless steel plates
· The ball rolling motion and sliding structure between the outer rail and the inner V groove where the ball moves in the internal case in this extremely thin and lightweight unit to perform infinite linear motion.
· Widely used for magnetic disk devices, electronic devices, semiconductor manufacturing devices, medical devices, measuring devices, plotter devices, and copying machines, etc.
· [Reduced design and assembly costs] Design cost and assembly times can be reduced, and highly accurate linear guidance can be achieved compared to conventional miniature ball bearings used for precision instruments.
· [Long term stability] Stable performance is obtained for long time periods with the ball circulation type slide unit due to the extremely small coefficient of friction.
· [Lightweight, compact, high speed response] The outer and inner are composed of minimum thickness stainless steel plates.
· The light weight allows lower moment of inertia and demonstrates excellent high speed responsiveness
Japanese Only
Part Number
Configured Part Number is shown.
Part Number |
---|
ER1025+100L |
ER513+40L |
ER513+60L |
ER616+45L |
ER616+70L |
ER616+95L |
ER920+50L |
ER920+80L |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Rail Width W (mm) | Rail Length L (mm) |
---|---|---|---|---|---|---|---|
SGD 131.39 | 1 Piece(s) | 4 Day(s) or more | 10 | 25 | 100 | ||
SGD 36.92 | 1 Piece(s) | 4 Day(s) or more | 10 | 13 | 40 | ||
SGD 43.44 | 1 Piece(s) | 4 Day(s) or more | 10 | 13 | 60 | ||
SGD 41.26 | 1 Piece(s) | 4 Day(s) or more | 10 | 15.6 | 45 | ||
SGD 53.21 | 1 Piece(s) | 4 Day(s) or more | 10 | 15.6 | 70 | ||
SGD 65.15 | 1 Piece(s) | 21 Day(s) or more | 10 | 15.6 | 95 | ||
SGD 69.50 | 1 Piece(s) | 4 Day(s) or more | 10 | 20 | 50 | ||
SGD 85.78 | 1 Piece(s) | 21 Day(s) or more | 10 | 20 | 80 |
Loading...
Radial clearance | Normal |
---|
How can we improve?
How can we improve?