(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

LM Roller, LR Model and LR-Z Model

LM Roller, LR Model and LR-Z Model

[Type and features]
· The mounting surface of LR type is grooved for pressing in
· LR-Z Lightweight type using a plastic retainer with the same mounting method as the LR type. Excellent abrasion resistance from the seal mounting groove, easy installation of special rubber seal with high dust resistance.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
LR1547Z
LR2055Z
LR4095
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSWidth Dimension W1
(mm)
Length Dimension L
(mm)
Thickness T
(mm)
Basic Load Rating C
(kN)
Basic Load Rating Co
(kN)

SGD 60.57

1 Piece(s) 4 Day(s) or more 1015471621.639.9

SGD 71.11

1 Piece(s) 11 Day(s) or more 10205517.338.984.9

SGD 218.40

1 Piece(s) 11 Day(s) or more 10409530150326

Loading...

  1. 1

Basic Information

With / Without Mounting Hole Presence Seal No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)