(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

NPT Connection Adapter Male 45° Elbow 1083

NPT Connection Adapter Male 45° Elbow 1083

Shape: 45° Elbow
· Connection type: NPT, PF30 MIS
· Material: steel

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
1083-12
1083-16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipConnection screw T1 Connection screw T2

SGD 47.07

1 Piece(s) 12 Day(s) or more 3/43/4

SGD 58.71

1 Piece(s) 12 Day(s) or more 11

Loading...

  1. 1

Basic Information

Type Adapter Shape 45° Elbow Connection Type Male thread × Male thread
Connection Type M1 NPT Connection Type M2 PF30°MIS Material Steel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)