(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Precision Ball Screw With No Machining on Shaft Ends, MBF Model (No Preload Type)

Precision Ball Screw With No Machining on Shaft Ends, MBF Model (No Preload Type)

[Features]
· This product has no machining on the shaft ends, and is a standard series precision ball screw mass-produced at specified lengths.
· Additional work on screw shaft ends can be easily performed.
· Also, a variety of nut shapes are available to suit different purposes such as the BNFN shape double nut, BNF shape single nut, BIF shape offset preload nut, MDK shape miniature ball screw, and MBF shape.
· Dust-proof: The following model number nuts have labyrinth seals mounted.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

MBF1404-3.7G2+293LC7A

Part Number
MBF1404-3.7G2+293LC7A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 483.11

1 Piece(s) 83 Day(s) or more

Loading...

  1. 1

Basic Information

Types Precision Features Standard Flange Shape Round-shaped, 2 Set Screw Flats
Accuracy C7 Screw Shaft O.D. d(Ø) 14 Lead(mm) 4
Preload No Conditions of Use Standard / Dust Proofing Right Screw/Left Screw Right Screw
Axial gap G2 Nut Shape Single Circuit System Return Pipe Type
Number of Load Circuits(Num. of Rows) x (Num. of Turns) 1×3.7 Screw Shaft Length(mm) 293 Basic Load Rating Dynamic Rating Ca(N) 5700
Basic Load Rating Static Rating Coa(N) 11100 Ball screw applicable model number NA Nut Size Compact

Please check the type/dimensions/specifications of the part MBF1404-3.7G2+293LC7A in the Precision Ball Screw With No Machining on Shaft Ends, MBF Model (No Preload Type) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)