(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Glitron SE Flanged Bushing (GSB)【1-10 Pieces Per Package】

Glitron SE Flanged Bushing (GSB)
  • On Sale Till 31/03/2025

Various sizes of standard products corresponding to miniature bearings are prepared.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
GSB-031004
GSB-040803
GSB-041004
GSB-041104
GSB-041204
GSB-051004
GSB-051105
GSB-051405
GSB-051605
GSB-061003
GSB-061204
GSB-061305
GSB-061505
GSB-081235
GSB-081404
GSB-081605
GSB-082207
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSInner Dia. d
(Ø)
Outer Dia. D
(Ø)
L
(mm)

SGD 6.27

SGD 1.25

1 Piece(s) Same day 103104

SGD 0.86

SGD 0.54

1 Piece(s) Same day 10483

SGD 0.86

1 Piece(s) 4 Day(s) or more 104104

SGD 0.86

1 Piece(s) 7 Day(s) or more 104114

SGD 7.45

SGD 2.91

10 Pieces Per Package

1 Pack(s) Same day 104124

SGD 0.97

1 Piece(s) 8 Day(s) or more -5104

SGD 0.97

1 Piece(s) 8 Day(s) or more -5115

SGD 0.97

1 Piece(s) 4 Day(s) or more 105145

SGD 8.45

10 Pieces Per Package

1 Pack(s) 8 Day(s) -5165

SGD 1.04

1 Piece(s) 4 Day(s) or more -6103

SGD 1.04

1 Piece(s) 4 Day(s) or more 106124

SGD 1.04

1 Piece(s) 4 Day(s) or more 106135

SGD 9.15

10 Pieces Per Package

1 Pack(s) 8 Day(s) 106155

SGD 1.12

1 Piece(s) 4 Day(s) or more 108123.5

SGD 1.14

1 Piece(s) 4 Day(s) or more -8144

SGD 1.12

SGD 0.69

1 Piece(s) Same day 108165

SGD 1.12

1 Piece(s) 4 Day(s) or more 108227

Loading...

  1. 1

Basic Information

Type Straight Type Resin Base Filler-containing Polyphenylene fide Operating Environment Standard / In Water / In Seawater / In Chemical
Maximum Allowable PV Value Range(N/mm2•m/s) 0.3~1.0 Maximum Allowable PV Value(N/mm2•m/s) 0.65 Maximum Allowable Surface Pressure P(N/mm2) 14.5
Maximum Allowable Velocity V(m/s) 2.5 Length Type Single Fitting axis h7
Housing Fitting H7 Lubrication Non-Lubricated Operating Temperature Range(°C) -60::200

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)