(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Slide Rail FBL27D Type

Slide Rail FBL27D Type

- Slide Rail FBL27D series from THK.
- A double slide with an additional Model FBL 27S, attached on the rear side of the inner rail. Widely used in many types of OA equipment.
- Rated load of slide rail can be selected up to 370 N.
- The permissible load and the mass each indicate the value for a pair of 2 units.
- The overall length of the slide rail can be selected up to 500 mm.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
FBL27D+200L
FBL27D+250L
FBL27D+300L
FBL27D+350L
FBL27D+400L
FBL27D+450L
FBL27D+500L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSStroke Length S
(mm)
Rail Length L
(mm)
Allowable Load
(N)
Stroke Ls [Classification]
(mm)
Load Rating (when using 2) [Classification]
(N)

SGD 23.57

1 Piece(s) 4 Day(s) or more 10229200370~250~400

SGD 24.59

1 Piece(s) 4 Day(s) or more 10276250360~300~400

SGD 28.69

1 Piece(s) 4 Day(s) or more 10327300350~350~400

SGD 32.79

1 Piece(s) 4 Day(s) or more 10376350330~400~400

SGD 35.86

1 Piece(s) 4 Day(s) or more 10426400310~450~400

SGD 39.96

1 Piece(s) 4 Day(s) or more 10475450290~500~300

SGD 45.09

1 Piece(s) 11 Day(s) or more 10524500280~550~300

Loading...

  1. 1

Basic Information

Types Slide Shape Rail Material Ferrous Rail Stage Number Double Slide
Height(mm) 19.1 Width(mm) 27 Rail Surface Treatment No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)