(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Cross Roller Guides VR Type (VR9)

Cross Roller Guides VR Type (VR9)

[Structure and features]
· The VR shape uses precision rollers inserted into mutually intersecting roller cages in combination with a dedicated rail with a 90° V-groove rolling surface. Two lines of cross roller guides are set up running parallel to one another, so loads can be added from 4 directions. Also, due to the preloading applied, the product has high rigidity with no gaps, and even provides a light sliding mechanism.
· [Types and features]
· The precision rollers inserted into mutually intersecting roller cages move the V-groove installed in the rail in just 1/2 of a stroke, providing a compact system with the high-level direct action of steel.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

VR9-900PX45Z

Part Number
VR9-900PX45Z
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 2,085.07

1 Piece(s) 83 Day(s) or more 10

Loading...

  1. 1

Basic Information

Accuracy Grade Precision Grade (P) Material Ferrous Max. Stroke(mm) 538
Combination dimension M(mm) 40 Combination dimension A(mm) 20 Combination dimension Lo(mm) 900
Allowable preload amount(μm) -10 Basic Load Rating Cz(kN) 9.53 Basic Load Rating Coz(kN) 9.48

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)