(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Cross Roller Guides VR Type (VR18)

Cross Roller Guides VR Type (VR18)

[Structure and features]
· The VR shape uses precision rollers inserted into mutually intersecting roller cages in combination with a dedicated rail with a 90° V-groove rolling surface. Two lines of cross roller guides are set up running parallel to one another, so loads can be added from 4 directions. Also, due to the preloading applied, the product has high rigidity with no gaps, and even provides a light sliding mechanism.
· [Types and features]
· The precision rollers inserted into mutually intersecting roller cages move the V-groove installed in the rail in just 1/2 of a stroke, providing a compact system with the high-level direct action of steel.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
VR18M-1000PX23Z-DEL
VR18M-1200HX27Z-DEL
VR18M-1200PX27Z-DEL
VR18M-500HX11Z-DEL
VR18M-600PX13Z-DEL
VR18M-800HX18Z-DEL
VR18M-800PX18Z-DEL
VR18M-900HX20Z-DEL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSAccuracy Grade Max. Stroke
(mm)
Combination dimension Lo
(mm)

-

1 Piece(s) 89 Day(s) or more 10Precision Grade (P)6081000

-

1 Piece(s) 89 Day(s) or more 10High grade (H)7681200

-

1 Piece(s) 89 Day(s) or more 10Precision Grade (P)7681200

-

1 Piece(s) 89 Day(s) or more 10High grade (H)328500

-

1 Piece(s) 89 Day(s) or more 10Precision Grade (P)408600

-

1 Piece(s) 89 Day(s) or more 10High grade (H)508800

-

1 Piece(s) 89 Day(s) or more 10Precision Grade (P)508800

-

1 Piece(s) 89 Day(s) or more 10High grade (H)588900

Loading...

  1. 1

Basic Information

Material Stainless steel Combination dimension M(mm) 83 Combination dimension A(mm) 40
Allowable preload amount(μm) -18 Basic Load Rating Cz(kN) 40.9 Basic Load Rating Coz(kN) 38.8

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)