(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Cross Roller Guides VR Type (VR15)

Part Number

Configured Part Number is shown.

Part Number
VR15M-1200HX33Z-DEL
VR15M-1200PX33Z-DEL
VR15M-300PX8Z-DEL
VR15M-400PX11Z-DEL
VR15M-500PX13Z-DEL
VR15M-700HX19Z-DEL
VR15M-700PX19Z-DEL
VR15M-800HX22Z-DEL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSAccuracy Grade Max. Stroke
(mm)
Combination dimension Lo
(mm)

-

1 Piece(s) 89 Day(s) or more 10High grade (H)7401200

-

1 Piece(s) 89 Day(s) or more 10Precision Grade (P)7401200

-

1 Piece(s) 89 Day(s) or more 10Precision Grade (P)190300

-

1 Piece(s) 89 Day(s) or more 10Precision Grade (P)240400

-

1 Piece(s) 89 Day(s) or more 10Precision Grade (P)340500

-

1 Piece(s) 89 Day(s) or more 10High grade (H)440700

-

1 Piece(s) 89 Day(s) or more 10Precision Grade (P)440700

-

1 Piece(s) 89 Day(s) or more 10High grade (H)490800

Loading...

  1. 1

Basic Information

Material Stainless steel Combination dimension M(mm) 71 Combination dimension A(mm) 36
Allowable preload amount(μm) -16 Basic Load Rating Cz(kN) 27.9 Basic Load Rating Coz(kN) 26.8

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)