(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Cross Roller Guides VR Type (VR12)

Part Number

Configured Part Number is shown.

Part Number
VR12M-300HX10Z-DEL
VR12M-300PX10Z-DEL
VR12M-400HX14Z-DEL
VR12M-500HX17Z-DEL
VR12M-600PX21Z-DEL
VR12M-800HX28Z-DEL
VR12M-800PX28Z-DEL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSAccuracy Grade Max. Stroke
(mm)
Combination dimension Lo
(mm)

-

1 Piece(s) 89 Day(s) or more 10High grade (H)190300

-

1 Piece(s) 89 Day(s) or more 10Precision Grade (P)190300

-

1 Piece(s) 89 Day(s) or more 10High grade (H)230400

-

1 Piece(s) 89 Day(s) or more 10High grade (H)310500

-

1 Piece(s) 89 Day(s) or more 10Precision Grade (P)350600

-

1 Piece(s) 89 Day(s) or more 10High grade (H)470800

-

1 Piece(s) 89 Day(s) or more 10Precision Grade (P)470800

Loading...

  1. 1

Basic Information

Material Stainless steel Combination dimension M(mm) 58 Combination dimension A(mm) 28
Allowable preload amount(μm) -13 Basic Load Rating Cz(kN) 17.6 Basic Load Rating Coz(kN) 17.2

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)