(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Check Valve

Check Valve

Opening pressure: 0.01 Mpa maximum operating pressure: 0.5 Mpa standard seal is fluoroelastomer. Check valve.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
DV-C-1.0S-F
DV-C-1.5S-F
DV-C-1.5S-S
DV-C-2.0S-F
DV-C-2.0S-S
DV-C-8A-F
DV-C-8A-S
DV-C-10A-F
DV-C-10A-S
DV-C-15A-F
DV-C-15A-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSeal Material Inner Dia. d
(Ø)
Size Material of Gasket

SGD 429.40

1 Piece(s) 22 Day(s) or more Fluorine Rubber231.0SFluorine Rubber

SGD 504.85

1 Piece(s) 22 Day(s) or more Fluorine Rubber35.71.5SFluorine Rubber

SGD 504.85

1 Piece(s) 22 Day(s) or more Silicon Rubber35.71.5SSilicone

SGD 693.49

1 Piece(s) 22 Day(s) or more Fluorine Rubber47.82.0SFluorine Rubber

SGD 693.49

1 Piece(s) 22 Day(s) or more Silicon Rubber47.82.0SSilicone

SGD 429.40

1 Piece(s) 22 Day(s) or more Fluorine Rubber10.58AFluorine Rubber

SGD 429.40

1 Piece(s) 22 Day(s) or more Silicon Rubber10.58ASilicone

SGD 429.40

1 Piece(s) 22 Day(s) or more Fluorine Rubber1410AFluorine Rubber

SGD 429.40

1 Piece(s) 22 Day(s) or more Silicon Rubber1410ASilicone

SGD 429.40

1 Piece(s) 22 Day(s) or more Fluorine Rubber17.515AFluorine Rubber

SGD 429.40

1 Piece(s) 22 Day(s) or more Silicon Rubber17.515ASilicone

Loading...

  1. 1

Basic Information

Type Chuck Applicable Fluid Water Driving Type Others
Max. Pressure(MPa) 0.5 Surface Finish Hair Line (Inner Surface Buffed) Ball Valve Type 2-way
Fitting Direction Straight Type Fitting Type Ferrule Operating Temperature Range(°C) -5::100
Operational Air Pressure(MPa) None

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)