(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Drive equipment rod-less cylinder slit type ORC10 series

Drive equipment rod-less cylinder slit type ORC10 series

Series smallest slit tube, seal band system. Note: CAD data of this series is being revised. Please wait till the corrections are done.

[Features]
· Direct load in a small space, less rotation and long stroke are supported, which a traditional small diameter cylinder couldn't support.
· A small sensor switch supports the merit of further super small body space

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ORC10X100
ORC10X150
ORC10X300
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipStroke
(mm)
Table Size: Length L
(mm)

SGD 296.30

1 Piece(s) 7 Day(s) or more 100194

SGD 304.20

1 Piece(s) 7 Day(s) or more 150244

SGD 330.62

1 Piece(s) 7 Day(s) or more 300394

Loading...

  1. 1

Basic Information

Type Rodless Cylinder Table Material Nylon Cylinder I.D.(Ø) 10
Rodless Cylinder Joint Type Mechanically Jointed Environment General Purpose Guide Type Without a guide
Operating Speed(mm/s) 100::500 Table Size: Width W(mm) 15 Table Size: Height H(mm) 28.5
Max. Operating Pressure(MPa) 0.7 Min. Operating Pressure(MPa) 0.2 Allowable static moment Mp(N•m) 1
Allowable static moment Mr(N•m) 0.2 Allowable static moment My(N•m) 0.3 Connection Dia. M5X0.8

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)