• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Modular type RM Combination Standard White Series

Modular type RM Combination Standard White Series

Boost your system with modularization. Dual element construction provides long life. Note: CAD data of this series is being revised. Please wait till the corrections are done.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
C1050-6G-W
C1050-6G-W-[1R,​T6,​T8,​T]
C1050-6G-W-[1R,​T6,​T8,​T]X1
C1050-6G-W-F1
C1050-6G-W-F1[1R,​T6,​T8,​T]
C1050-6G-W-F1[1R,​T6,​T8,​T]X1
C1050-6G-W-F1N
C1050-6G-W-F1N[1R,​T6,​T8,​T]
C1050-6G-W-F1N[1R,​T6,​T8,​T]X1
C1050-6G-W-F1NX1
C1050-6G-W-F1X1
C1050-6G-W-F1Z
C1050-6G-W-F1Z[1R,​T6,​T8,​T]
C1050-6G-W-F1Z[1R,​T6,​T8,​T]X1
C1050-6G-W-F1ZN
C1050-6G-W-F1ZN[1R,​T6,​T8,​T]
C1050-6G-W-F1ZN[1R,​T6,​T8,​T]X1
C1050-6G-W-F1ZNX1
C1050-6G-W-F1ZX1
C1050-6G-W-N
C1050-6G-W-N[1R,​T6,​T8,​T]
C1050-6G-W-N[1R,​T6,​T8,​T]X1
C1050-6G-W-NX1
C1050-6G-W-X1
C1050-6G-W-Z
C1050-6G-W-Z[1R,​T6,​T8,​T]
C1050-6G-W-Z[1R,​T6,​T8,​T]X1
C1050-6G-W-ZN
C1050-6G-W-ZN[1R,​T6,​T8,​T]
C1050-6G-W-ZN[1R,​T6,​T8,​T]X1
C1050-6G-W-ZNX1
C1050-6G-W-ZX1
C2050-[8G,​8N,​8,​10G,​10N,​10]-W
C2050-[8G,​8N,​8,​10G,​10N,​10]-W-F1
C2050-[8G,​8N,​8,​10G,​10N,​10]-W-F1M1
C2050-[8G,​8N,​8,​10G,​10N,​10]-W-F1M1N
C2050-[8G,​8N,​8,​10G,​10N,​10]-W-F1M1NT[6,​8]
C2050-[8G,​8N,​8,​10G,​10N,​10]-W-F1M1NT[6,​8]X1
C2050-[8G,​8N,​8,​10G,​10N,​10]-W-F1M1NX1
C2050-[8G,​8N,​8,​10G,​10N,​10]-W-F1M1T[6,​8]
C2050-[8G,​8N,​8,​10G,​10N,​10]-W-F1M1T[6,​8]X1
C2050-[8G,​8N,​8,​10G,​10N,​10]-W-F1M1X1
C2050-[8G,​8N,​8,​10G,​10N,​10]-W-F1N
C2050-[8G,​8N,​8,​10G,​10N,​10]-W-F1NT[6,​8]
C2050-[8G,​8N,​8,​10G,​10N,​10]-W-F1NT[6,​8]X1
C2050-[8G,​8N,​8,​10G,​10N,​10]-W-F1NX1
C2050-[8G,​8N,​8,​10G,​10N,​10]-W-F1T[6,​8]
C2050-[8G,​8N,​8,​10G,​10N,​10]-W-F1T[6,​8]X1
C2050-[8G,​8N,​8,​10G,​10N,​10]-W-F1X1
C2050-[8G,​8N,​8,​10G,​10N,​10]-W-F1Z
C2050-[8G,​8N,​8,​10G,​10N,​10]-W-F1ZN
C2050-[8G,​8N,​8,​10G,​10N,​10]-W-F1ZNT[6,​8]
C2050-[8G,​8N,​8,​10G,​10N,​10]-W-F1ZNT[6,​8]X1
C2050-[8G,​8N,​8,​10G,​10N,​10]-W-F1ZNX1
C2050-[8G,​8N,​8,​10G,​10N,​10]-W-F1ZT[6,​8]
C2050-[8G,​8N,​8,​10G,​10N,​10]-W-F1ZT[6,​8]X1
C2050-[8G,​8N,​8,​10G,​10N,​10]-W-F1ZX1
C2050-[8G,​8N,​8,​10G,​10N,​10]-W-M1
C2050-[8G,​8N,​8,​10G,​10N,​10]-W-M1N
C2050-[8G,​8N,​8,​10G,​10N,​10]-W-M1NT[6,​8]
Part NumberVolume DiscountDays to ShipConnection Dia. Bowl Material Relief Flow Direction Drain Storage Capacity
(cm3)
Drain Discharge Pressure Gauge Filter Drain Type Bowl material details Max. Flow
(㎥/min)
Configured Regulator Product No. Type
12 Day(s) or more Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8ResinReliefStandard Flow (Right→Left)3Manual Drain CockWith Standard Pressure Gauge-Polycarbonate0.15R1000-WWhite
12 Day(s) or more Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8ResinReliefStandard Flow (Right→Left)3Manual Drain CockNo (With Pressure Port Plug) / No (No Pressure Port Plug) / With Pressure Switch / With Pressure Sensor-Polycarbonate0.15R1000-WWhite
12 Day(s) or more Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8ResinReliefBack Flow(Right→Left)3Manual Drain CockNo (With Pressure Port Plug) / No (No Pressure Port Plug) / With Pressure Switch / With Pressure Sensor-Polycarbonate0.15R1000-WWhite
12 Day(s) or more Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8ResinReliefStandard Flow (Right→Left)3-With Standard Pressure GaugeStandard (NC)Polycarbonate0.15R1000-WWhite
12 Day(s) or more Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8ResinReliefStandard Flow (Right→Left)3-No (With Pressure Port Plug) / No (No Pressure Port Plug) / With Pressure Switch / With Pressure SensorStandard (NC)Polycarbonate0.15R1000-WWhite
12 Day(s) or more Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8ResinReliefBack Flow(Right→Left)3-No (With Pressure Port Plug) / No (No Pressure Port Plug) / With Pressure Switch / With Pressure SensorStandard (NC)Polycarbonate0.15R1000-WWhite
12 Day(s) or more Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8ResinNon-reliefStandard Flow (Right→Left)3-With Standard Pressure GaugeStandard (NC)Polycarbonate0.15R1000-WWhite
12 Day(s) or more Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8ResinNon-reliefStandard Flow (Right→Left)3-No (With Pressure Port Plug) / No (No Pressure Port Plug) / With Pressure Switch / With Pressure SensorStandard (NC)Polycarbonate0.15R1000-WWhite
12 Day(s) or more Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8ResinNon-reliefBack Flow(Right→Left)3-No (With Pressure Port Plug) / No (No Pressure Port Plug) / With Pressure Switch / With Pressure SensorStandard (NC)Polycarbonate0.15R1000-WWhite
12 Day(s) or more Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8ResinNon-reliefBack Flow(Right→Left)3-With Standard Pressure GaugeStandard (NC)Polycarbonate0.15R1000-WWhite
12 Day(s) or more Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8ResinReliefBack Flow(Right→Left)3-With Standard Pressure GaugeStandard (NC)Polycarbonate0.15R1000-WWhite
12 Day(s) or more Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8ResinReliefStandard Flow (Right→Left)3-With Standard Pressure GaugeStandard (NC)Nylon0.15R1000-WWhite
12 Day(s) or more Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8ResinReliefStandard Flow (Right→Left)3-No (With Pressure Port Plug) / No (No Pressure Port Plug) / With Pressure Switch / With Pressure SensorStandard (NC)Nylon0.15R1000-WWhite
12 Day(s) or more Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8ResinReliefBack Flow(Right→Left)3-No (With Pressure Port Plug) / No (No Pressure Port Plug) / With Pressure Switch / With Pressure SensorStandard (NC)Nylon0.15R1000-WWhite
12 Day(s) or more Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8ResinNon-reliefStandard Flow (Right→Left)3-With Standard Pressure GaugeStandard (NC)Nylon0.15R1000-WWhite
12 Day(s) or more Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8ResinNon-reliefStandard Flow (Right→Left)3-No (With Pressure Port Plug) / No (No Pressure Port Plug) / With Pressure Switch / With Pressure SensorStandard (NC)Nylon0.15R1000-WWhite
12 Day(s) or more Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8ResinNon-reliefBack Flow(Right→Left)3-No (With Pressure Port Plug) / No (No Pressure Port Plug) / With Pressure Switch / With Pressure SensorStandard (NC)Nylon0.15R1000-WWhite
12 Day(s) or more Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8ResinNon-reliefBack Flow(Right→Left)3-With Standard Pressure GaugeStandard (NC)Nylon0.15R1000-WWhite
12 Day(s) or more Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8ResinReliefBack Flow(Right→Left)3-With Standard Pressure GaugeStandard (NC)Nylon0.15R1000-WWhite
12 Day(s) or more Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8ResinNon-reliefStandard Flow (Right→Left)3Manual Drain CockWith Standard Pressure Gauge-Polycarbonate0.15R1000-WWhite
12 Day(s) or more Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8ResinNon-reliefStandard Flow (Right→Left)3Manual Drain CockNo (With Pressure Port Plug) / No (No Pressure Port Plug) / With Pressure Switch / With Pressure Sensor-Polycarbonate0.15R1000-WWhite
12 Day(s) or more Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8ResinNon-reliefBack Flow(Right→Left)3Manual Drain CockNo (With Pressure Port Plug) / No (No Pressure Port Plug) / With Pressure Switch / With Pressure Sensor-Polycarbonate0.15R1000-WWhite
12 Day(s) or more Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8ResinNon-reliefBack Flow(Right→Left)3Manual Drain CockWith Standard Pressure Gauge-Polycarbonate0.15R1000-WWhite
12 Day(s) or more Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8ResinReliefBack Flow(Right→Left)3Manual Drain CockWith Standard Pressure Gauge-Polycarbonate0.15R1000-WWhite
12 Day(s) or more Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8ResinReliefStandard Flow (Right→Left)3Manual Drain CockWith Standard Pressure Gauge-Nylon0.15R1000-WWhite
12 Day(s) or more Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8ResinReliefStandard Flow (Right→Left)3Manual Drain CockNo (With Pressure Port Plug) / No (No Pressure Port Plug) / With Pressure Switch / With Pressure Sensor-Nylon0.15R1000-WWhite
12 Day(s) or more Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8ResinReliefBack Flow(Right→Left)3Manual Drain CockNo (With Pressure Port Plug) / No (No Pressure Port Plug) / With Pressure Switch / With Pressure Sensor-Nylon0.15R1000-WWhite
12 Day(s) or more Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8ResinNon-reliefStandard Flow (Right→Left)3Manual Drain CockWith Standard Pressure Gauge-Nylon0.15R1000-WWhite
12 Day(s) or more Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8ResinNon-reliefStandard Flow (Right→Left)3Manual Drain CockNo (With Pressure Port Plug) / No (No Pressure Port Plug) / With Pressure Switch / With Pressure Sensor-Nylon0.15R1000-WWhite
12 Day(s) or more Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8ResinNon-reliefBack Flow(Right→Left)3Manual Drain CockNo (With Pressure Port Plug) / No (No Pressure Port Plug) / With Pressure Switch / With Pressure Sensor-Nylon0.15R1000-WWhite
12 Day(s) or more Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8ResinNon-reliefBack Flow(Right→Left)3Manual Drain CockWith Standard Pressure Gauge-Nylon0.15R1000-WWhite
12 Day(s) or more Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8ResinReliefBack Flow(Right→Left)3Manual Drain CockWith Standard Pressure Gauge-Nylon0.15R1000-WWhite
13 Day(s) or more Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8ResinReliefStandard Flow (Right→Left)25Manual Drain CockWith Standard Pressure Gauge-Polycarbonate Bowl0.25R2000-WWhite
13 Day(s) or more Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8ResinReliefStandard Flow (Right→Left)25-With Standard Pressure GaugeStandard (NC)Polycarbonate Bowl0.25R2000-WWhite
13 Day(s) or more Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8-ReliefStandard Flow (Right→Left)25-With Standard Pressure GaugeStandard (NC)With Manual Drain Valve0.25R2000-WWhite
13 Day(s) or more Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8-Non-reliefStandard Flow (Right→Left)25-With Standard Pressure GaugeStandard (NC)With Manual Drain Valve0.25R2000-WWhite
13 Day(s) or more Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8-Non-reliefStandard Flow (Right→Left)25-No (With Pressure Port Plug) / No (No Pressure Port Plug) / With Pressure SensorStandard (NC)With Manual Drain Valve0.25R2000-WWhite
13 Day(s) or more Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8-Non-reliefBack Flow(Right→Left)25-No (With Pressure Port Plug) / No (No Pressure Port Plug) / With Pressure SensorStandard (NC)With Manual Drain Valve0.25R2000-WWhite
13 Day(s) or more Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8-Non-reliefBack Flow(Right→Left)25-With Standard Pressure GaugeStandard (NC)With Manual Drain Valve0.25R2000-WWhite
13 Day(s) or more Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8-ReliefStandard Flow (Right→Left)25-No (With Pressure Port Plug) / No (No Pressure Port Plug) / With Pressure SensorStandard (NC)With Manual Drain Valve0.25R2000-WWhite
13 Day(s) or more Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8-ReliefBack Flow(Right→Left)25-No (With Pressure Port Plug) / No (No Pressure Port Plug) / With Pressure SensorStandard (NC)With Manual Drain Valve0.25R2000-WWhite
13 Day(s) or more Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8-ReliefBack Flow(Right→Left)25-With Standard Pressure GaugeStandard (NC)With Manual Drain Valve0.25R2000-WWhite
13 Day(s) or more Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8ResinNon-reliefStandard Flow (Right→Left)25-With Standard Pressure GaugeStandard (NC)Polycarbonate Bowl0.25R2000-WWhite
13 Day(s) or more Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8ResinNon-reliefStandard Flow (Right→Left)25-No (With Pressure Port Plug) / No (No Pressure Port Plug) / With Pressure SensorStandard (NC)Polycarbonate Bowl0.25R2000-WWhite
13 Day(s) or more Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8ResinNon-reliefBack Flow(Right→Left)25-No (With Pressure Port Plug) / No (No Pressure Port Plug) / With Pressure SensorStandard (NC)Polycarbonate Bowl0.25R2000-WWhite
13 Day(s) or more Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8ResinNon-reliefBack Flow(Right→Left)25-With Standard Pressure GaugeStandard (NC)Polycarbonate Bowl0.25R2000-WWhite
13 Day(s) or more Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8ResinReliefStandard Flow (Right→Left)25-No (With Pressure Port Plug) / No (No Pressure Port Plug) / With Pressure SensorStandard (NC)Polycarbonate Bowl0.25R2000-WWhite
13 Day(s) or more Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8ResinReliefBack Flow(Right→Left)25-No (With Pressure Port Plug) / No (No Pressure Port Plug) / With Pressure SensorStandard (NC)Polycarbonate Bowl0.25R2000-WWhite
13 Day(s) or more Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8ResinReliefBack Flow(Right→Left)25-With Standard Pressure GaugeStandard (NC)Polycarbonate Bowl0.25R2000-WWhite
13 Day(s) or more Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8ResinReliefStandard Flow (Right→Left)25-With Standard Pressure GaugeStandard (NC)Nylon Ball0.25R2000-WWhite
13 Day(s) or more Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8ResinNon-reliefStandard Flow (Right→Left)25-With Standard Pressure GaugeStandard (NC)Nylon Ball0.25R2000-WWhite
13 Day(s) or more Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8ResinNon-reliefStandard Flow (Right→Left)25-No (With Pressure Port Plug) / No (No Pressure Port Plug) / With Pressure SensorStandard (NC)Nylon Ball0.25R2000-WWhite
13 Day(s) or more Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8ResinNon-reliefBack Flow(Right→Left)25-No (With Pressure Port Plug) / No (No Pressure Port Plug) / With Pressure SensorStandard (NC)Nylon Ball0.25R2000-WWhite
13 Day(s) or more Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8ResinNon-reliefBack Flow(Right→Left)25-With Standard Pressure GaugeStandard (NC)Nylon Ball0.25R2000-WWhite
13 Day(s) or more Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8ResinReliefStandard Flow (Right→Left)25-No (With Pressure Port Plug) / No (No Pressure Port Plug) / With Pressure SensorStandard (NC)Nylon Ball0.25R2000-WWhite
13 Day(s) or more Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8ResinReliefBack Flow(Right→Left)25-No (With Pressure Port Plug) / No (No Pressure Port Plug) / With Pressure SensorStandard (NC)Nylon Ball0.25R2000-WWhite
13 Day(s) or more Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8ResinReliefBack Flow(Right→Left)25-With Standard Pressure GaugeStandard (NC)Nylon Ball0.25R2000-WWhite
13 Day(s) or more Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8-ReliefStandard Flow (Right→Left)25Manual Drain CockWith Standard Pressure Gauge-With Manual Drain Valve0.25R2000-WWhite
13 Day(s) or more Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8-Non-reliefStandard Flow (Right→Left)25Manual Drain CockWith Standard Pressure Gauge-With Manual Drain Valve0.25R2000-WWhite
13 Day(s) or more Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8-Non-reliefStandard Flow (Right→Left)25Manual Drain CockNo (With Pressure Port Plug) / No (No Pressure Port Plug) / With Pressure Sensor-With Manual Drain Valve0.25R2000-WWhite

Loading...

Basic Information

Regulator Unit Combination Regulators + Mist Filter Compressed Air Quality General Dry Air Max. Operating Pressure(MPa) 1
Bowl Guard Presence

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)