(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Drive equipment oscillation actuator rotary actuator piston type RAT series

Drive equipment oscillation actuator rotary actuator piston type RAT series

Light weight and compact. High accuracy with bearings. Note: CAD data of this series is being revised. Please wait till the corrections are done.

[Features]
· High accuracy with bearings.
· Easy to use table type with work mounting area.
· The oscillating end can be adjusted by ±5° by adjusting a amount a rubber stopper or shock absorber is screwed in.
· The oscillating degrees and piping can be adjusted from one direction for all models.
· Also, wiring can be pulled in the same direction using a sensor switch on the lead line (except for RAT5).
· Can pipe in 4 directions.
· Easy for piping in small areas and work edges.
· Common 90° specifications and 180° specifications with positioning holes and mounting holes.
· Only the sizes of longitudinal direction are different so it is easy to substitute the 90° specifications with 180°.
· Mounting grooves for the sensor switches are placed on 2 surfaces (RAT5 is on one surface)

PDF

Part Number

Configured Part Number is shown.

RAT10-90

 
Part Number
RAT10-90
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 471.48

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Type Axis output of rotary actuator on one side Main Body Shape Block shape Oscillation Angle A 90°
Torque(N・m) Less than 1 Operation Method Double Rack Environment, Applications Standard
Rigidity, Accuracy High rigidity / high precision Valves No Allowable Kinetic Energy(J) 0.1~Less than 1
Operating Pressure Range(MPa) 0.2::0.7 Allowable Kinetic Energy Detail(J) 0.53 Torque Details(N·m) 0.89
Sensor type Standard

Please check the type/dimensions/specifications of the part RAT10-90 in the Drive equipment oscillation actuator rotary actuator piston type RAT series series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)