(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Drive Equipment Swing Actuator Rotary Actuator Piston Type RAP series

Drive Equipment Swing Actuator Rotary Actuator Piston Type RAP series

Compact rectangular body with one surface piping, focused on space efficiency *This series is undergoing revision of CAD data. Please wait till the corrections are done.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
RAPS10-180
RAPS10-360
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOscillation Angle A Torque
(N・m)
Allowable Kinetic Energy
(J)
Allowable Kinetic Energy Detail
(J)
Torque Details
(N·m)

SGD 251.73

1 Piece(s) 7 Day(s) or more 180°Less than 10.005~Less than 0.010.0080.883

SGD 277.37

1 Piece(s) 15 Day(s) or more 360°1~Less than 30.01~Less than 0.10.0151.863

Loading...

  1. 1

Basic Information

Type Axis output of rotary actuator on one side Main Body Shape Block shape Operation Method Single rack
Environment, Applications Standard Rigidity, Accuracy Standard Valves No
Operating Pressure Range(MPa) 0.06::0.7 Magnet Presence Sensor type Standard

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)