(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Single Unit Aluminum Roller (Roller for Conveyor), Diameter ⌀25.4 × Width 90 - 490 (KR Type)

Single Unit Aluminum Roller (Roller for Conveyor), Diameter ⌀25.4 × Width 90 - 490 (KR Type)

[Features]
• Best suited for transport of lightweight, small items.
• Transport lengths and roller width can be specified within the range of 90 - 490 mm.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
KR90N-A
KR90N-N
KR150N-A
KR150N-N
KR240N-A
KR240N-N
KR305N-A
KR305N-N
KR390N-A
KR390N-N
KR490N-A
KR490N-N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShaft Type Width W
(mm)
Load (Standard)
(N)

SGD 13.09

1 Piece(s) 7 Day(s) or more With Shaft90490.3

SGD 13.09

1 Piece(s) 7 Day(s) or more No Shaft90490.3

SGD 14.25

1 Piece(s) 7 Day(s) or more With Shaft150490.3

SGD 14.25

1 Piece(s) 7 Day(s) or more No Shaft150490.3

SGD 15.98

1 Piece(s) 7 Day(s) or more With Shaft240441.3

SGD 15.98

1 Piece(s) 7 Day(s) or more No Shaft240441.3

SGD 17.09

1 Piece(s) 7 Day(s) or more With Shaft305343.2

SGD 17.09

1 Piece(s) 7 Day(s) or more No Shaft305343.2

SGD 18.80

1 Piece(s) 7 Day(s) or more With Shaft390245.2

SGD 18.80

1 Piece(s) 7 Day(s) or more No Shaft390245.2

SGD 20.06

1 Piece(s) 7 Day(s) or more With Shaft490196.1

SGD 20.06

1 Piece(s) 7 Day(s) or more No Shaft490196.1

Loading...

  1. 1

Basic Information

Type Long Roller Long Roller Type Straight Bearing Double
Roller Material Steel Outer Dia. D(Ø) 25.4 Properties Standard
Lining No Surface Treatment No Bearing Material Steel
Operating Temperature Range(°C) 0::40 Bearing Type Standard Bearing

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)