(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Waterproof Motor Roller Conveyor, Diameter ø57 × Width 305-690 (WSJ Type)

Waterproof Motor Roller Conveyor, Diameter ø57 × Width 305-690 (WSJ Type)

Click this image to zoom it.

Move the mouse over the image to zoom

Waterproof specifications. Conveyor length can be specified within the range of 100 to 3,000 mm and roller width can be specified within the range of 305 to 690 mm

PDF

Japanese Only

Part Number

Configured Part Number is shown.

WSJ[3,​4,​5,​6,​7][75,​100][2,​3,​4,​5,​6]X[1000,​1500,​2000,​3000][4,​8,​10,​15,​20,​30]2

Part Number
WSJ[3,​4,​5,​6,​7][75,​100][2,​3,​4,​5,​6]X[1000,​1500,​2000,​3000][4,​8,​10,​15,​20,​30]2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoller Width W
(mm)
Roller Pitch P
(mm)
Conveyer Length L
(mm)
Motor Roller Pitch

-

1 Piece(s) 24 Day(s) or more 305 ~ 69075 ~ 1001000 ~ 30001 Piece For Every 2 Pieces / 1 Piece for Every 3 Pieces / 1 Piece for Every 4 Pieces / 1 piece for every 5 pieces / 1 Piece for Every 6 Pieces

Loading...

  1. 1

Basic Information

Roller Material Stainless Steel Roller O.D. D(φ) 57 Roller Thickness t(mm) 1.6
Types Main body Application For transporting small items / Medium Load Frame Type Curves
Roller Type Straight Frame Material Stainless Steel Frame Surface Treatment No
Roller Surface Treatment No External Shape Height H(mm) 100 Drive Method Motor Drive with Built-in Roller
Speed Controller No Roller Strength(N/1 pc.) 490.3::980.7 Specifications Water Resistance

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)