(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Belt Conveyor Mini III Short Machine Length Type Belt Conveyor

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
DMJ[10,​15,​20,​25,​30,​35,​40,​50,​60]D[L,​R][25-60/1]B[02,​03,​04,​05,​06,​09,​11,​13,​16,​18,​22,​26,​32,​36,​43,​53,​64,​90][L,​R][04,​05,​06,​09][X,​Y,​Z]-[G,​W]
DMJ[10,​15,​20,​25,​30,​35,​40,​50,​60]D[L,​R][25-60/1]F[02,​03,​04,​05,​06,​09,​11,​13,​16,​18,​22,​26,​32,​36,​43,​53,​64,​90][L,​R][04,​05,​06,​09][X,​Y,​Z]-[G,​W]
DMJ[10,​15,​20,​25,​30,​35,​40,​50,​60]D[L,​R][25-60/1]G[02,​03,​04,​05,​06,​09,​11,​13,​16,​18,​22,​26,​32,​36,​43,​53,​64,​90][L,​R][04,​05,​06,​09][X,​Y,​Z]-[G,​W]
DMJ[10,​15,​20,​25,​30,​35,​40,​50,​60]D[L,​R][25-60/1]N[02,​03,​04,​05,​06,​09,​11,​13,​16,​18,​22,​26,​32,​36,​43,​53,​64,​90][L,​R][04,​05,​06,​09][X,​Y,​Z]-[G,​W]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBelt Width W
(mm)
Machine Length (cm): Note) Here the unit is centimeter. Speed Control Method Power Supply Inverter Speed Conversion (Manufacturer) Controller Mounting Direction Motor Output Speed Code Drive Part Mounting Direction Drive Part Type Belt Color

-

1 Piece(s) 14 Day(s) or more 97 ~ 59725 ~ 60Brushless SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)-Left Side / Right Side40W / 50W / 60W / 90W2 ~ 90Left Side / Right SideLower AttachmentGreen / White

-

1 Piece(s) 14 Day(s) or more 97 ~ 59725 ~ 60Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)-Left Side / Right Side40W / 50W / 60W / 90W2 ~ 90Left Side / Right SideLower AttachmentGreen / White

-

1 Piece(s) 14 Day(s) or more 97 ~ 59725 ~ 60Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)-Left Side / Right Side40W / 50W / 60W / 90W2 ~ 90Left Side / Right SideLower AttachmentGreen / White

-

1 Piece(s) 14 Day(s) or more 97 ~ 59725 ~ 60Constant SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)-Left Side / Right Side40W / 50W / 60W / 90W2 ~ 90Left Side / Right SideLower AttachmentGreen / White

Loading...

  1. 1

Basic Information

Driving Type Center drive Max. Conveyance Speed(m/min) 102.1 Tail Roller Dia. D (Tail Transfer Part R)(mm) 27.2
Belt Material Polyurethane Reverse Switch Option No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)