High Speed 24-Hour Enabled Conveyor

High Speed 24-Hour Enabled Conveyor

[Features]
· High performance, high quality conveyor for high speed and 24 hour operation.
· Safety design with a structure where the tail roller is invisible

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
MMX224-[1,​2,​3]09-[50,​75,​100,​150,​200,​250,​300,​400,​500,​600]-[50-1000/1]-[IV,​K,​U]-[3,​3.6,​5,​6,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]
MMX224-[1,​2,​3]09-[50,​75,​100,​150,​200,​250,​300,​400,​500,​600]-[50-1000/1]-[IV,​K,​U]-[3,​3.6,​5,​6,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-RE[1,​2,​3]
MMX224-[1,​2,​3]09-[50,​75,​100,​150,​200,​250,​300,​400,​500,​600]-[50-1000/1]-[IV,​K,​U]-[3,​3.6,​5,​6,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-SP
MMX224-[1,​2,​3]09-[50,​75,​100,​150,​200,​250,​300,​400,​500,​600]-[50-1000/1]-[IV,​K,​U]-[3,​3.6,​5,​6,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-SP-RE[1,​2,​3]
MMX224-CDU-[1,​2,​3]09-[50,​75,​100,​150,​200,​250,​300,​400,​500,​600]-[30-300/1]-[IV,​K,​U]-[3,​3.6,​5,​6,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]
MMX224-CDU-[1,​2,​3]09-[50,​75,​100,​150,​200,​250,​300,​400,​500,​600]-[30-300/1]-[IV,​K,​U]-[3,​3.6,​5,​6,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-RE[1,​2,​3]
MMX224-CDU-[1,​2,​3]09-[50,​75,​100,​150,​200,​250,​300,​400,​500,​600]-[30-300/1]-[IV,​K,​U]-[3,​3.6,​5,​6,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-SP
MMX224-CDU-[1,​2,​3]09-[50,​75,​100,​150,​200,​250,​300,​400,​500,​600]-[30-300/1]-[IV,​K,​U]-[3,​3.6,​5,​6,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-SP-RE[1,​2,​3]
MMX224-CDU-CF-[1,​2,​3]09-[50,​75,​100,​150,​200,​250,​300,​400,​500,​600]-[100-300/1]-[IV,​K,​U]-[7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]
MMX224-CDU-CF-[1,​2,​3]09-[50,​75,​100,​150,​200,​250,​300,​400,​500,​600]-[100-300/1]-[IV,​K,​U]-[7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-RE[1,​2,​3]
MMX224-CDU-CF-[1,​2,​3]09-[50,​75,​100,​150,​200,​250,​300,​400,​500,​600]-[100-300/1]-[IV,​K,​U]-[7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-SP
MMX224-CDU-CF-[1,​2,​3]09-[50,​75,​100,​150,​200,​250,​300,​400,​500,​600]-[100-300/1]-[IV,​K,​U]-[7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-SP-RE[1,​2,​3]
MMX224-CDU-VT-[1,​2,​3]09-[200,​250,​300,​400,​500,​600]-[100-300/1]-[IV,​K,​U]-[7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]
MMX224-CDU-VT-[1,​2,​3]09-[200,​250,​300,​400,​500,​600]-[100-300/1]-[IV,​K,​U]-[7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-SP
MMX224-CF-[1,​2,​3]09-[50,​75,​100,​150,​200,​250,​300,​400,​500,​600]-[100-1000/1]-[IV,​K,​U]-[7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]
MMX224-CF-[1,​2,​3]09-[50,​75,​100,​150,​200,​250,​300,​400,​500,​600]-[100-1000/1]-[IV,​K,​U]-[7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-RE[1,​2,​3]
MMX224-CF-[1,​2,​3]09-[50,​75,​100,​150,​200,​250,​300,​400,​500,​600]-[100-1000/1]-[IV,​K,​U]-[7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-SP
MMX224-CF-[1,​2,​3]09-[50,​75,​100,​150,​200,​250,​300,​400,​500,​600]-[100-1000/1]-[IV,​K,​U]-[7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-SP-RE[1,​2,​3]
MMX224-DB-[1,​2,​3]09-[100,​150,​200,​250,​300,​400,​500,​600]-[100-200/1]-[IV,​K,​U]-[6,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]
MMX224-SD2-[1,​2,​3]09-[50,​75,​100,​150,​200,​250,​300,​400,​500,​600]-[30-300/1]-[IV,​K,​U]-[3,​3.6,​5,​6,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]
MMX224-SD2-[1,​2,​3]09-[50,​75,​100,​150,​200,​250,​300,​400,​500,​600]-[30-300/1]-[IV,​K,​U]-[3,​3.6,​5,​6,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-RE[1,​2,​3]
MMX224-SD2-[1,​2,​3]09-[50,​75,​100,​150,​200,​250,​300,​400,​500,​600]-[30-300/1]-[IV,​K,​U]-[3,​3.6,​5,​6,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-SP
MMX224-SD2-[1,​2,​3]09-[50,​75,​100,​150,​200,​250,​300,​400,​500,​600]-[30-300/1]-[IV,​K,​U]-[3,​3.6,​5,​6,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-SP-RE[1,​2,​3]
MMX224-SD2-CF-[1,​2,​3]09-[50,​75,​100,​150,​200,​250,​300,​400,​500,​600]-[100-300/1]-[IV,​K,​U]-[7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]
MMX224-SD2-CF-[1,​2,​3]09-[50,​75,​100,​150,​200,​250,​300,​400,​500,​600]-[100-300/1]-[IV,​K,​U]-[7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-RE[1,​2,​3]
MMX224-SD2-CF-[1,​2,​3]09-[50,​75,​100,​150,​200,​250,​300,​400,​500,​600]-[100-300/1]-[IV,​K,​U]-[7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-SP
MMX224-SD2-CF-[1,​2,​3]09-[50,​75,​100,​150,​200,​250,​300,​400,​500,​600]-[100-300/1]-[IV,​K,​U]-[7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-SP-RE[1,​2,​3]
MMX224-SD2-VT-[1,​2,​3]09-[200,​250,​300,​400,​500,​600]-[100-300/1]-[IV,​K,​U]-[7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]
MMX224-SD2-VT-[1,​2,​3]09-[200,​250,​300,​400,​500,​600]-[100-300/1]-[IV,​K,​U]-[7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-SP
MMX224-VG-[1,​2,​3]09-[50,​75,​100,​150,​200,​250,​300,​400,​500,​600]-[50-600/1]-[IV,​K,​U]-[3,​3.6,​5,​6,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]
MMX224-VG-[1,​2,​3]09-[50,​75,​100,​150,​200,​250,​300,​400,​500,​600]-[50-600/1]-[IV,​K,​U]-[3,​3.6,​5,​6,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-RE[1,​2,​3]
MMX224-VG-[1,​2,​3]09-[50,​75,​100,​150,​200,​250,​300,​400,​500,​600]-[50-600/1]-[IV,​K,​U]-[3,​3.6,​5,​6,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-SP
MMX224-VG-[1,​2,​3]09-[50,​75,​100,​150,​200,​250,​300,​400,​500,​600]-[50-600/1]-[IV,​K,​U]-[3,​3.6,​5,​6,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-SP-RE[1,​2,​3]
MMX224-VG-CDU-[1,​2,​3]09-[50,​75,​100,​150,​200,​250,​300,​400,​500,​600]-[30-300/1]-[IV,​K,​U]-[3,​3.6,​5,​6,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]
MMX224-VG-CDU-[1,​2,​3]09-[50,​75,​100,​150,​200,​250,​300,​400,​500,​600]-[30-300/1]-[IV,​K,​U]-[3,​3.6,​5,​6,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-RE[1,​2,​3]
MMX224-VG-CDU-[1,​2,​3]09-[50,​75,​100,​150,​200,​250,​300,​400,​500,​600]-[30-300/1]-[IV,​K,​U]-[3,​3.6,​5,​6,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-SP
MMX224-VG-CDU-[1,​2,​3]09-[50,​75,​100,​150,​200,​250,​300,​400,​500,​600]-[30-300/1]-[IV,​K,​U]-[3,​3.6,​5,​6,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-SP-RE[1,​2,​3]
MMX224-VG-CDU-CF-[1,​2,​3]09-[50,​75,​100,​150,​200,​250,​300,​400,​500,​600]-[100-300/1]-[IV,​K,​U]-[7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]
MMX224-VG-CDU-CF-[1,​2,​3]09-[50,​75,​100,​150,​200,​250,​300,​400,​500,​600]-[100-300/1]-[IV,​K,​U]-[7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-RE[1,​2,​3]
MMX224-VG-CDU-CF-[1,​2,​3]09-[50,​75,​100,​150,​200,​250,​300,​400,​500,​600]-[100-300/1]-[IV,​K,​U]-[7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-SP
MMX224-VG-CDU-CF-[1,​2,​3]09-[50,​75,​100,​150,​200,​250,​300,​400,​500,​600]-[100-300/1]-[IV,​K,​U]-[7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-SP-RE[1,​2,​3]
MMX224-VG-CDU-VT-[1,​2,​3]09-[200,​250,​300,​400,​500,​600]-[100-300/1]-[IV,​K,​U]-[7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]
MMX224-VG-CDU-VT-[1,​2,​3]09-[200,​250,​300,​400,​500,​600]-[100-300/1]-[IV,​K,​U]-[7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-SP
MMX224-VG-CF-[1,​2,​3]09-[50,​75,​100,​150,​200,​250,​300,​400,​500,​600]-[100-600/1]-[IV,​K,​U]-[7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]
MMX224-VG-CF-[1,​2,​3]09-[50,​75,​100,​150,​200,​250,​300,​400,​500,​600]-[100-600/1]-[IV,​K,​U]-[7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-RE[1,​2,​3]
MMX224-VG-CF-[1,​2,​3]09-[50,​75,​100,​150,​200,​250,​300,​400,​500,​600]-[100-600/1]-[IV,​K,​U]-[7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-SP
MMX224-VG-CF-[1,​2,​3]09-[50,​75,​100,​150,​200,​250,​300,​400,​500,​600]-[100-600/1]-[IV,​K,​U]-[7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-SP-RE[1,​2,​3]
MMX224-VG-SD2-[1,​2,​3]09-[50,​75,​100,​150,​200,​250,​300,​400,​500,​600]-[30-300/1]-[IV,​K,​U]-[3,​3.6,​5,​6,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]
MMX224-VG-SD2-[1,​2,​3]09-[50,​75,​100,​150,​200,​250,​300,​400,​500,​600]-[30-300/1]-[IV,​K,​U]-[3,​3.6,​5,​6,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-RE[1,​2,​3]
MMX224-VG-SD2-[1,​2,​3]09-[50,​75,​100,​150,​200,​250,​300,​400,​500,​600]-[30-300/1]-[IV,​K,​U]-[3,​3.6,​5,​6,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-SP
MMX224-VG-SD2-[1,​2,​3]09-[50,​75,​100,​150,​200,​250,​300,​400,​500,​600]-[30-300/1]-[IV,​K,​U]-[3,​3.6,​5,​6,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-SP-RE[1,​2,​3]
MMX224-VG-SD2-CF-[1,​2,​3]09-[50,​75,​100,​150,​200,​250,​300,​400,​500,​600]-[100-300/1]-[IV,​K,​U]-[7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]
MMX224-VG-SD2-CF-[1,​2,​3]09-[50,​75,​100,​150,​200,​250,​300,​400,​500,​600]-[100-300/1]-[IV,​K,​U]-[7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-RE[1,​2,​3]
MMX224-VG-SD2-CF-[1,​2,​3]09-[50,​75,​100,​150,​200,​250,​300,​400,​500,​600]-[100-300/1]-[IV,​K,​U]-[7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-SP
MMX224-VG-SD2-CF-[1,​2,​3]09-[50,​75,​100,​150,​200,​250,​300,​400,​500,​600]-[100-300/1]-[IV,​K,​U]-[7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-SP-RE[1,​2,​3]
MMX224-VG-SD2-VT-[1,​2,​3]09-[200,​250,​300,​400,​500,​600]-[100-300/1]-[IV,​K,​U]-[7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]
MMX224-VG-SD2-VT-[1,​2,​3]09-[200,​250,​300,​400,​500,​600]-[100-300/1]-[IV,​K,​U]-[7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-SP
MMX224-VG-VT-[1,​2,​3]09-[200,​250,​300,​400,​500,​600]-[100-600/1]-[IV,​K,​U]-[7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]
MMX224-VG-VT-[1,​2,​3]09-[200,​250,​300,​400,​500,​600]-[100-600/1]-[IV,​K,​U]-[7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-SP
MMX224-VT-[1,​2,​3]09-[200,​250,​300,​400,​500,​600]-[100-1000/1]-[IV,​K,​U]-[7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]
Part NumberVolume DiscountDays to ShipBelt Width W
(mm)
Conveyance Length L(cm) Speed Control Method Power Supply Max. Conveyance Speed
(m/min)
Motive Type Food Product Compatible Options Motor symbol Output Roller Edge Option (tail roller diameter will change) Speed Number (Reduction Ratio)
Quote 50 ~ 60050 ~ 1000Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)90.7StandardNAOriental / Panasonic / Sumitomo90 WNA3 ~ 180
Quote 50 ~ 60050 ~ 1000Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)90.7StandardNAOriental / Panasonic / Sumitomo90 WBoth Sides / Entrance Side / Exit Side3 ~ 180
Quote 50 ~ 60050 ~ 1000Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)90.7StandardCorresponds ToOriental / Panasonic / Sumitomo90 WNA3 ~ 180
Quote 50 ~ 60050 ~ 1000Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)90.7StandardCorresponds ToOriental / Panasonic / Sumitomo90 WBoth Sides / Entrance Side / Exit Side3 ~ 180
Quote 50 ~ 60030 ~ 300Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)90.7Upper-Mounted MotorNAOriental / Panasonic / Sumitomo90 WNA3 ~ 180
Quote 50 ~ 60030 ~ 300Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)90.7Upper-Mounted MotorNAOriental / Panasonic / Sumitomo90 WBoth Sides / Entrance Side / Exit Side3 ~ 180
Quote 50 ~ 60030 ~ 300Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)90.7Upper-Mounted MotorCorresponds ToOriental / Panasonic / Sumitomo90 WNA3 ~ 180
Quote 50 ~ 60030 ~ 300Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)90.7Upper-Mounted MotorCorresponds ToOriental / Panasonic / Sumitomo90 WBoth Sides / Entrance Side / Exit Side3 ~ 180
Quote 50 ~ 600100 ~ 300Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)43.5Upper-Mounted MotorNAOriental / Panasonic / Sumitomo90 WNA7.5 ~ 180
Quote 50 ~ 600100 ~ 300Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)43.5Upper-Mounted MotorNAOriental / Panasonic / Sumitomo90 WBoth Sides / Entrance Side / Exit Side7.5 ~ 180
Quote 50 ~ 600100 ~ 300Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)43.5Upper-Mounted MotorCorresponds ToOriental / Panasonic / Sumitomo90 WNA7.5 ~ 180
Quote 50 ~ 600100 ~ 300Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)43.5Upper-Mounted MotorCorresponds ToOriental / Panasonic / Sumitomo90 WBoth Sides / Entrance Side / Exit Side7.5 ~ 180
Quote 200 ~ 600100 ~ 300Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)43.5Upper-Mounted MotorNAOriental / Panasonic / Sumitomo90 WNA7.5 ~ 180
Quote 200 ~ 600100 ~ 300Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)43.5Upper-Mounted MotorCorresponds ToOriental / Panasonic / Sumitomo90 WNA7.5 ~ 180
Quote 50 ~ 600100 ~ 1000Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)43.5StandardNAOriental / Panasonic / Sumitomo90 WNA7.5 ~ 180
Quote 50 ~ 600100 ~ 1000Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)43.5StandardNAOriental / Panasonic / Sumitomo90 WBoth Sides / Entrance Side / Exit Side7.5 ~ 180
Quote 50 ~ 600100 ~ 1000Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)43.5StandardCorresponds ToOriental / Panasonic / Sumitomo90 WNA7.5 ~ 180
Quote 50 ~ 600100 ~ 1000Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)43.5StandardCorresponds ToOriental / Panasonic / Sumitomo90 WBoth Sides / Entrance Side / Exit Side7.5 ~ 180
Quote 100 ~ 600100 ~ 200Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)54.4StandardNAOriental / Panasonic / Sumitomo90 WNA6 ~ 180
Quote 50 ~ 60030 ~ 300Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)90.7Small Motor-DrivenNAOriental / Panasonic / Sumitomo90 WNA3 ~ 180
Quote 50 ~ 60030 ~ 300Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)90.7Small Motor-DrivenNAOriental / Panasonic / Sumitomo90 WBoth Sides / Entrance Side / Exit Side3 ~ 180
Quote 50 ~ 60030 ~ 300Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)90.7Small Motor-DrivenCorresponds ToOriental / Panasonic / Sumitomo90 WNA3 ~ 180
Quote 50 ~ 60030 ~ 300Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)90.7Small Motor-DrivenCorresponds ToOriental / Panasonic / Sumitomo90 WBoth Sides / Entrance Side / Exit Side3 ~ 180
Quote 50 ~ 600100 ~ 300Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)43.5Small Motor-DrivenNAOriental / Panasonic / Sumitomo90 WNA7.5 ~ 180
Quote 50 ~ 600100 ~ 300Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)43.5Small Motor-DrivenNAOriental / Panasonic / Sumitomo90 WBoth Sides / Entrance Side / Exit Side7.5 ~ 180
Quote 50 ~ 600100 ~ 300Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)43.5Small Motor-DrivenCorresponds ToOriental / Panasonic / Sumitomo90 WNA7.5 ~ 180
Quote 50 ~ 600100 ~ 300Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)43.5Small Motor-DrivenCorresponds ToOriental / Panasonic / Sumitomo90 WBoth Sides / Entrance Side / Exit Side7.5 ~ 180
Quote 200 ~ 600100 ~ 300Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)43.5Small Motor-DrivenNAOriental / Panasonic / Sumitomo90 WNA7.5 ~ 180
Quote 200 ~ 600100 ~ 300Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)43.5Small Motor-DrivenCorresponds ToOriental / Panasonic / Sumitomo90 WNA7.5 ~ 180
Quote 50 ~ 60050 ~ 600Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)90.7StandardNAOriental / Panasonic / Sumitomo90 WNA3 ~ 180
Quote 50 ~ 60050 ~ 600Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)90.7StandardNAOriental / Panasonic / Sumitomo90 WBoth Sides / Entrance Side / Exit Side3 ~ 180
Quote 50 ~ 60050 ~ 600Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)90.7StandardCorresponds ToOriental / Panasonic / Sumitomo90 WNA3 ~ 180
Quote 50 ~ 60050 ~ 600Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)90.7StandardCorresponds ToOriental / Panasonic / Sumitomo90 WBoth Sides / Entrance Side / Exit Side3 ~ 180
Quote 50 ~ 60030 ~ 300Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)90.7Upper-Mounted MotorNAOriental / Panasonic / Sumitomo90 WNA3 ~ 180
Quote 50 ~ 60030 ~ 300Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)90.7Upper-Mounted MotorNAOriental / Panasonic / Sumitomo90 WBoth Sides / Entrance Side / Exit Side3 ~ 180
Quote 50 ~ 60030 ~ 300Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)90.7Upper-Mounted MotorCorresponds ToOriental / Panasonic / Sumitomo90 WNA3 ~ 180
Quote 50 ~ 60030 ~ 300Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)90.7Upper-Mounted MotorCorresponds ToOriental / Panasonic / Sumitomo90 WBoth Sides / Entrance Side / Exit Side3 ~ 180
Quote 50 ~ 600100 ~ 300Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)43.5Upper-Mounted MotorNAOriental / Panasonic / Sumitomo90 WNA7.5 ~ 180
Quote 50 ~ 600100 ~ 300Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)43.5Upper-Mounted MotorNAOriental / Panasonic / Sumitomo90 WBoth Sides / Entrance Side / Exit Side7.5 ~ 180
Quote 50 ~ 600100 ~ 300Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)43.5Upper-Mounted MotorCorresponds ToOriental / Panasonic / Sumitomo90 WNA7.5 ~ 180
Quote 50 ~ 600100 ~ 300Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)43.5Upper-Mounted MotorCorresponds ToOriental / Panasonic / Sumitomo90 WBoth Sides / Entrance Side / Exit Side7.5 ~ 180
Quote 200 ~ 600100 ~ 300Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)43.5Upper-Mounted MotorNAOriental / Panasonic / Sumitomo90 WNA7.5 ~ 180
Quote 200 ~ 600100 ~ 300Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)43.5Upper-Mounted MotorCorresponds ToOriental / Panasonic / Sumitomo90 WNA7.5 ~ 180
Quote 50 ~ 600100 ~ 600Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)43.5StandardNAOriental / Panasonic / Sumitomo90 WNA7.5 ~ 180
Quote 50 ~ 600100 ~ 600Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)43.5StandardNAOriental / Panasonic / Sumitomo90 WBoth Sides / Entrance Side / Exit Side7.5 ~ 180
Quote 50 ~ 600100 ~ 600Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)43.5StandardCorresponds ToOriental / Panasonic / Sumitomo90 WNA7.5 ~ 180
Quote 50 ~ 600100 ~ 600Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)43.5StandardCorresponds ToOriental / Panasonic / Sumitomo90 WBoth Sides / Entrance Side / Exit Side7.5 ~ 180
Quote 50 ~ 60030 ~ 300Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)90.7Small Motor-DrivenNAOriental / Panasonic / Sumitomo90 WNA3 ~ 180
Quote 50 ~ 60030 ~ 300Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)90.7Small Motor-DrivenNAOriental / Panasonic / Sumitomo90 WBoth Sides / Entrance Side / Exit Side3 ~ 180
Quote 50 ~ 60030 ~ 300Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)90.7Small Motor-DrivenCorresponds ToOriental / Panasonic / Sumitomo90 WNA3 ~ 180
Quote 50 ~ 60030 ~ 300Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)90.7Small Motor-DrivenCorresponds ToOriental / Panasonic / Sumitomo90 WBoth Sides / Entrance Side / Exit Side3 ~ 180
Quote 50 ~ 600100 ~ 300Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)43.5Small Motor-DrivenNAOriental / Panasonic / Sumitomo90 WNA7.5 ~ 180
Quote 50 ~ 600100 ~ 300Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)43.5Small Motor-DrivenNAOriental / Panasonic / Sumitomo90 WBoth Sides / Entrance Side / Exit Side7.5 ~ 180
Quote 50 ~ 600100 ~ 300Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)43.5Small Motor-DrivenCorresponds ToOriental / Panasonic / Sumitomo90 WNA7.5 ~ 180
Quote 50 ~ 600100 ~ 300Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)43.5Small Motor-DrivenCorresponds ToOriental / Panasonic / Sumitomo90 WBoth Sides / Entrance Side / Exit Side7.5 ~ 180
Quote 200 ~ 600100 ~ 300Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)43.5Small Motor-DrivenNAOriental / Panasonic / Sumitomo90 WNA7.5 ~ 180
Quote 200 ~ 600100 ~ 300Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)43.5Small Motor-DrivenCorresponds ToOriental / Panasonic / Sumitomo90 WNA7.5 ~ 180
Quote 200 ~ 600100 ~ 600Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)43.5StandardNAOriental / Panasonic / Sumitomo90 WNA7.5 ~ 180
Quote 200 ~ 600100 ~ 600Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)43.5StandardCorresponds ToOriental / Panasonic / Sumitomo90 WNA7.5 ~ 180
Quote 200 ~ 600100 ~ 1000Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)43.5StandardNAOriental / Panasonic / Sumitomo90 WNA7.5 ~ 180

Loading...

Basic Information

Driving Type Center drive Tail Roller Dia. D (Tail Transfer Part R)(mm) 34 Belt Material Polyurethane
Reverse Switch Option No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)