Medium Load Transport Conveyor

Medium Load Transport Conveyor



[Features]
· Powerful belt conveyor with a flat body, and no protrusions outside the frame.
· Safety design with a structure where the tail roller is invisible
· Options are many, and can be used in various line configurations.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
MMX300-[1,​2,​3]09-[200,​300,​400,​500,​600,​700,​800,​900,​1000]-[80-1000/1]-[IV,​K,​U]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]
MMX300-[1,​2,​3]09-[200,​300,​400,​500,​600,​700,​800,​900,​1000]-[80-1000/1]-[IV,​K,​U]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-KE[1,​2,​3]
MMX300-[1,​2,​3]09-[200,​300,​400,​500,​600,​700,​800,​900,​1000]-[80-1000/1]-[IV,​K,​U]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-SP
MMX300-[1,​2,​3]09-[200,​300,​400,​500,​600,​700,​800,​900,​1000]-[80-1000/1]-[IV,​K,​U]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-SP-KE[1,​2,​3]
MMX300-CDU-[1,​2,​3]09-[200,​300,​400,​500,​600,​700,​800,​900,​1000]-[150-300/1]-[IV,​K,​U]-[15,​18,​25,​30,​36,​50,​60,​75,​90,​100]-[A,​M,​O]
MMX300-CDU-[1,​2,​3]09-[200,​300,​400,​500,​600,​700,​800,​900,​1000]-[150-300/1]-[IV,​K,​U]-[15,​18,​25,​30,​36,​50,​60,​75,​90,​100]-[A,​M,​O]-KE[1,​2,​3]
MMX300-CDU-[1,​2,​3]09-[200,​300,​400,​500,​600,​700,​800,​900,​1000]-[150-300/1]-[IV,​K,​U]-[15,​18,​25,​30,​36,​50,​60,​75,​90,​100]-[A,​M,​O]-SP
MMX300-CDU-[1,​2,​3]09-[200,​300,​400,​500,​600,​700,​800,​900,​1000]-[150-300/1]-[IV,​K,​U]-[15,​18,​25,​30,​36,​50,​60,​75,​90,​100]-[A,​M,​O]-SP-KE[1,​2,​3]
MMX300-CDU-CF-[1,​2,​3]09-[200,​300]-[135-600/1]-[IV,​K,​U]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]
MMX300-CDU-CF-[1,​2,​3]09-[200,​300]-[135-600/1]-[IV,​K,​U]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-KE[1,​2,​3]
MMX300-CDU-CF-[1,​2,​3]09-[200,​300]-[135-600/1]-[IV,​K,​U]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-SP
MMX300-CDU-CF-[1,​2,​3]09-[200,​300]-[135-600/1]-[IV,​K,​U]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-SP-KE[1,​2,​3]
MMX300-CDU-VT-[1,​2,​3]09-[200,​300]-[100-600/1]-[IV,​K,​U]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]
MMX300-CDU-VT-[1,​2,​3]09-[200,​300]-[100-600/1]-[IV,​K,​U]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-SP
MMX300-CF-[1,​2,​3]09-[200,​300,​400,​500,​600,​700,​800,​900,​1000]-[150-300/1]-[IV,​K,​U]-[15,​18,​25,​30,​36,​50,​60,​75,​90,​100]-[A,​M,​O]
MMX300-CF-[1,​2,​3]09-[200,​300,​400,​500,​600,​700,​800,​900,​1000]-[150-300/1]-[IV,​K,​U]-[15,​18,​25,​30,​36,​50,​60,​75,​90,​100]-[A,​M,​O]-KE[1,​2,​3]
MMX300-CF-[1,​2,​3]09-[200,​300,​400,​500,​600,​700,​800,​900,​1000]-[150-300/1]-[IV,​K,​U]-[15,​18,​25,​30,​36,​50,​60,​75,​90,​100]-[A,​M,​O]-SP
MMX300-CF-[1,​2,​3]09-[200,​300,​400,​500,​600,​700,​800,​900,​1000]-[150-300/1]-[IV,​K,​U]-[15,​18,​25,​30,​36,​50,​60,​75,​90,​100]-[A,​M,​O]-SP-KE[1,​2,​3]
MMX300-FG-[1,​2,​3][20,​40]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]-[150-300/1]-[IV,​K]-[15,​20,​25,​30,​40,​50,​80,​100]
MMX300-FG-[1,​2,​3][20,​40]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]-[150-300/1]-[IV,​K]-[15,​20,​25,​30,​40,​50,​80,​100]-SP
MMX300-FG-CF-[1,​2,​3][10,​20,​40]-[200,​300]-[135-600/1]-[IV,​K]-[15,​20,​25,​30,​40,​50,​80,​100,​120,​160,​200,​300,​375,​450]
MMX300-FG-CF-[1,​2,​3][10,​20,​40]-[200,​300]-[135-600/1]-[IV,​K]-[15,​20,​25,​30,​40,​50,​80,​100,​120,​160,​200,​300,​375,​450]-SP
MMX300-FG-VT-[1,​2,​3][10,​20,​40]-[200,​300]-[100-600/1]-[IV,​K]-[15,​20,​25,​30,​40,​50,​80,​100,​120,​160,​200,​300,​375,​450]
MMX300-FG-VT-[1,​2,​3][10,​20,​40]-[200,​300]-[100-600/1]-[IV,​K]-[15,​20,​25,​30,​40,​50,​80,​100,​120,​160,​200,​300,​375,​450]-SP
MMX300-HDD-CF-[1,​2,​3]09-[200,​300]-[135-300/1]-[IV,​K,​U]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]
MMX300-HDD-CF-[1,​2,​3]09-[200,​300]-[135-300/1]-[IV,​K,​U]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-KE[1,​2,​3]
MMX300-HDD-CF-[1,​2,​3]09-[200,​300]-[135-300/1]-[IV,​K,​U]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-SP
MMX300-HDD-CF-[1,​2,​3]09-[200,​300]-[135-300/1]-[IV,​K,​U]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-SP-KE[1,​2,​3]
MMX300-HDD-VT-[1,​2,​3]09-[200,​300]-[100-300/1]-[IV,​K,​U]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]
MMX300-HDD-VT-[1,​2,​3]09-[200,​300]-[100-300/1]-[IV,​K,​U]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-SP
MMX300-HDU-[1,​2,​3]09-[200,​300,​400,​500,​600]-[150-300/1]-[IV,​K,​U]-[15,​18,​25,​30,​36,​50,​60,​75,​90,​100]-[A,​M,​O]
MMX300-HDU-[1,​2,​3]09-[200,​300,​400,​500,​600]-[150-300/1]-[IV,​K,​U]-[15,​18,​25,​30,​36,​50,​60,​75,​90,​100]-[A,​M,​O]-KE[1,​2,​3]
MMX300-HDU-[1,​2,​3]09-[200,​300,​400,​500,​600]-[150-300/1]-[IV,​K,​U]-[15,​18,​25,​30,​36,​50,​60,​75,​90,​100]-[A,​M,​O]-SP
MMX300-HDU-[1,​2,​3]09-[200,​300,​400,​500,​600]-[150-300/1]-[IV,​K,​U]-[15,​18,​25,​30,​36,​50,​60,​75,​90,​100]-[A,​M,​O]-SP-KE[1,​2,​3]
MMX300-HDU-CF-[1,​2,​3]09-[200,​300]-[135-300/1]-[IV,​K,​U]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]
MMX300-HDU-CF-[1,​2,​3]09-[200,​300]-[135-300/1]-[IV,​K,​U]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-KE[1,​2,​3]
MMX300-HDU-CF-[1,​2,​3]09-[200,​300]-[135-300/1]-[IV,​K,​U]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-SP
MMX300-HDU-CF-[1,​2,​3]09-[200,​300]-[135-300/1]-[IV,​K,​U]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-SP-KE[1,​2,​3]
MMX300-HDU-FG-[1,​2,​3][10,​20]-[200,​300]-[300-1000/1]-[IV,​K]-[15,​20,​25,​30,​40,​50,​60,​80]
MMX300-HDU-FG-[1,​2,​3][10,​20]-[200,​300]-[300-1000/1]-[IV,​K]-[15,​20,​25,​30,​40,​50,​60,​80]-SP
MMX300-HDU-FG-CF-[1,​2,​3][10,​20]-[200,​300,​400,​500,​600]-[15-100/1]-[IV,​K]-[15,​20,​25,​30,​40,​50,​60,​80]
MMX300-HDU-FG-CF-[1,​2,​3][10,​20]-[200,​300,​400,​500,​600]-[15-100/1]-[IV,​K]-[15,​20,​25,​30,​40,​50,​60,​80]-SP
MMX300-HDU-FG-VT-[1,​2,​3][10,​20]-[200,​300,​400,​500,​600]-[15-100/1]-[IV,​K]-[15,​20,​25,​30,​40,​50,​60,​80]
MMX300-HDU-FG-VT-[1,​2,​3][10,​20]-[200,​300,​400,​500,​600]-[15-100/1]-[IV,​K]-[15,​20,​25,​30,​40,​50,​60,​80]-SP
MMX300-HDU-VT-[1,​2,​3]09-[200,​300]-[100-300/1]-[IV,​K,​U]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]
MMX300-HDU-VT-[1,​2,​3]09-[200,​300]-[100-300/1]-[IV,​K,​U]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-SP
MMX300-IC-[1,​3][20,​40]-400-[150-300/1]-K-[15,​20,​25,​30,​50,​60,​80,​100]
MMX300-SD-[1,​2,​3]09-[200,​300,​400,​500,​600,​700,​800,​900,​1000]-[150-300/1]-[IV,​K,​U]-[15,​18,​25,​30,​36,​50,​60,​75,​90,​100]-[A,​M,​O]
MMX300-SD-[1,​2,​3]09-[200,​300,​400,​500,​600,​700,​800,​900,​1000]-[150-300/1]-[IV,​K,​U]-[15,​18,​25,​30,​36,​50,​60,​75,​90,​100]-[A,​M,​O]-KE[1,​2,​3]
MMX300-SD-[1,​2,​3]09-[200,​300,​400,​500,​600,​700,​800,​900,​1000]-[150-300/1]-[IV,​K,​U]-[15,​18,​25,​30,​36,​50,​60,​75,​90,​100]-[A,​M,​O]-SP
MMX300-SD-[1,​2,​3]09-[200,​300,​400,​500,​600,​700,​800,​900,​1000]-[150-300/1]-[IV,​K,​U]-[15,​18,​25,​30,​36,​50,​60,​75,​90,​100]-[A,​M,​O]-SP-KE[1,​2,​3]
MMX300-SD-CF-[1,​2,​3]09-[200,​300]-[135-600/1]-[IV,​K,​U]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]
MMX300-SD-CF-[1,​2,​3]09-[200,​300]-[135-600/1]-[IV,​K,​U]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-KE[1,​2,​3]
MMX300-SD-CF-[1,​2,​3]09-[200,​300]-[135-600/1]-[IV,​K,​U]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-SP
MMX300-SD-CF-[1,​2,​3]09-[200,​300]-[135-600/1]-[IV,​K,​U]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-SP-KE[1,​2,​3]
MMX300-SD-VT-[1,​2,​3]09-[200,​300]-[100-600/1]-[IV,​K,​U]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]
MMX300-SD-VT-[1,​2,​3]09-[200,​300]-[100-600/1]-[IV,​K,​U]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-SP
MMX300-VG-[1,​2,​3]09-[200,​300,​400,​500,​600,​700,​800,​900,​1000]-[150-300/1]-[IV,​K,​U]-[15,​18,​25,​30,​36,​50,​60,​75,​90,​100]-[A,​M,​O]
MMX300-VG-[1,​2,​3]09-[200,​300,​400,​500,​600,​700,​800,​900,​1000]-[150-300/1]-[IV,​K,​U]-[15,​18,​25,​30,​36,​50,​60,​75,​90,​100]-[A,​M,​O]-SP
MMX300-VG-CDU-[1,​2,​3]09-[200,​300]-[80-600/1]-[IV,​K,​U]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]
Part NumberVolume DiscountDays to ShipDriving Type Belt Width W
(mm)
Conveyance Length L(cm) Speed Control Method Power Supply Max. Conveyance Speed
(m/min)
Drive Roller Dia.
(mm)
Motive Type Machine Length
(cm)
Food Product Compatible Options Knife edge option (tail roller diameter will change) Motor symbol Output Speed Number (Reduction Ratio) Speed ​​Number (Reduction Ratio)
Quote [Center Drive] Center drive200 ~ 100080 ~ 1000Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)30.7-Standard-NANAOriental / Panasonic / Sumitomo90 W12.5 ~ 180-
Quote [Center Drive] Center drive200 ~ 100080 ~ 1000Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)30.7-Standard-NABoth Sides / Entrance Side / Exit SideOriental / Panasonic / Sumitomo90 W12.5 ~ 180-
Quote [Center Drive] Center drive200 ~ 100080 ~ 1000Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)30.7-Standard-Corresponds ToNAOriental / Panasonic / Sumitomo90 W12.5 ~ 180-
Quote [Center Drive] Center drive200 ~ 100080 ~ 1000Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)30.7-Standard-Corresponds ToBoth Sides / Entrance Side / Exit SideOriental / Panasonic / Sumitomo90 W12.5 ~ 180-
Quote [Center Drive] Center drive200 ~ 100080 ~ 1000Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)30.7-Upper-Mounted Motor-NANAOriental / Panasonic / Sumitomo90 W12.5 ~ 180-
Quote [Center Drive] Center drive200 ~ 100080 ~ 1000Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)30.7-Upper-Mounted Motor-NABoth Sides / Entrance Side / Exit SideOriental / Panasonic / Sumitomo90 W12.5 ~ 180-
Quote [Center Drive] Center drive200 ~ 100080 ~ 1000Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)30.7-Upper-Mounted Motor-Corresponds ToNAOriental / Panasonic / Sumitomo90 W12.5 ~ 180-
Quote [Center Drive] Center drive200 ~ 100080 ~ 1000Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)30.7-Upper-Mounted Motor-Corresponds ToBoth Sides / Entrance Side / Exit SideOriental / Panasonic / Sumitomo90 W12.5 ~ 180-
Quote [Center Drive] Center drive200 ~ 1000135 ~ 600Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)30.7-Upper-Mounted Motor-NANAOriental / Panasonic / Sumitomo90 W12.5 ~ 180-
Quote [Center Drive] Center drive200 ~ 1000135 ~ 600Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)30.7-Upper-Mounted Motor-NABoth Sides / Entrance Side / Exit SideOriental / Panasonic / Sumitomo90 W12.5 ~ 180-
Quote [Center Drive] Center drive200 ~ 1000135 ~ 600Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)30.7-Upper-Mounted Motor-Corresponds ToNAOriental / Panasonic / Sumitomo90 W12.5 ~ 180-
Quote [Center Drive] Center drive200 ~ 1000135 ~ 600Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)30.7-Upper-Mounted Motor-Corresponds ToBoth Sides / Entrance Side / Exit SideOriental / Panasonic / Sumitomo90 W12.5 ~ 180-
Quote [Center Drive] Center drive200 ~ 1000100 ~ 600Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)30.7-Upper-Mounted Motor-NANAOriental / Panasonic / Sumitomo90 W12.5 ~ 180-
Quote [Center Drive] Center drive200 ~ 1000100 ~ 600Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)30.7-Upper-Mounted Motor-Corresponds ToNAOriental / Panasonic / Sumitomo90 W12.5 ~ 180-
Quote [Center Drive] Center drive200 ~ 1000135 ~ 600Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)30.7-Standard-NANAOriental / Panasonic / Sumitomo90 W12.5 ~ 180-
Quote [Center Drive] Center drive200 ~ 1000135 ~ 600Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)30.7-Standard-NABoth Sides / Entrance Side / Exit SideOriental / Panasonic / Sumitomo90 W12.5 ~ 180-
Quote [Center Drive] Center drive200 ~ 1000135 ~ 600Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)30.7-Standard-Corresponds ToNAOriental / Panasonic / Sumitomo90 W12.5 ~ 180-
Quote [Center Drive] Center drive200 ~ 1000135 ~ 600Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)30.7-Standard-Corresponds ToBoth Sides / Entrance Side / Exit SideOriental / Panasonic / Sumitomo90 W12.5 ~ 180-
Quote [Center Drive] Center drive200 ~ 1000100 ~ 1000Constant Speed / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)34-FG-Driven-NANA-0.1 kW / 0.2 kW / 0.4 kW15 ~ 450-
Quote [Center Drive] Center drive200 ~ 1000100 ~ 1000Constant Speed / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)34-FG-Driven-Corresponds ToNA-0.1 kW / 0.2 kW / 0.4 kW15 ~ 450-
Quote [Center Drive] Center drive200 ~ 1000135 ~ 600Constant Speed / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)34-FG-Driven-NANA-0.1 kW / 0.2 kW / 0.4 kW15 ~ 450-
Quote [Center Drive] Center drive200 ~ 1000135 ~ 600Constant Speed / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)34-FG-Driven-Corresponds ToNA-0.1 kW / 0.2 kW / 0.4 kW15 ~ 450-
Quote [Center Drive] Center drive200 ~ 1000100 ~ 600Constant Speed / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)34-FG-Driven-NANA-0.1 kW / 0.2 kW / 0.4 kW15 ~ 450-
Quote [Center Drive] Center drive200 ~ 1000100 ~ 600Constant Speed / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)34-FG-Driven-Corresponds ToNA-0.1 kW / 0.2 kW / 0.4 kW15 ~ 450-
Quote [Head Drive] Head drive200 ~ 600135 ~ 300Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)30.676.3Lower Head Drive-Driven-NANAOriental / Panasonic / Sumitomo90 W12.5 ~ 180-
Quote [Head Drive] Head drive200 ~ 600135 ~ 300Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)30.676.3Lower Head Drive-Driven-NABoth Sides / Entrance Side / Exit SideOriental / Panasonic / Sumitomo90 W12.5 ~ 180-
Quote [Head Drive] Head drive200 ~ 600135 ~ 300Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)30.676.3Lower Head Drive-Driven-Corresponds ToNAOriental / Panasonic / Sumitomo90 W12.5 ~ 180-
Quote [Head Drive] Head drive200 ~ 600135 ~ 300Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)30.676.3Lower Head Drive-Driven-Corresponds ToBoth Sides / Entrance Side / Exit SideOriental / Panasonic / Sumitomo90 W12.5 ~ 180-
Quote [Head Drive] Head drive200 ~ 600100 ~ 300Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)30.676.3Lower Head Drive-Driven-NANAOriental / Panasonic / Sumitomo90 W12.5 ~ 180-
Quote [Head Drive] Head drive200 ~ 600100 ~ 300Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)30.676.3Lower Head Drive-Driven-Corresponds ToNAOriental / Panasonic / Sumitomo90 W12.5 ~ 180-
Quote [Head Drive] Head drive200 ~ 60050 ~ 300Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)30.676.3Upper Head Drive-Driven-NANAOriental / Panasonic / Sumitomo90 W12.5 ~ 180-
Quote [Head Drive] Head drive200 ~ 60050 ~ 300Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)30.676.3Upper Head Drive-Driven-NABoth Sides / Entrance Side / Exit SideOriental / Panasonic / Sumitomo90 W12.5 ~ 180-
Quote [Head Drive] Head drive200 ~ 60050 ~ 300Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)30.676.3Upper Head Drive-Driven-Corresponds ToNAOriental / Panasonic / Sumitomo90 W12.5 ~ 180-
Quote [Head Drive] Head drive200 ~ 60050 ~ 300Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)30.676.3Upper Head Drive-Driven-Corresponds ToBoth Sides / Entrance Side / Exit SideOriental / Panasonic / Sumitomo90 W12.5 ~ 180-
Quote [Head Drive] Head drive200 ~ 600135 ~ 300Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)30.676.3Upper Head Drive-Driven-NANAOriental / Panasonic / Sumitomo90 W12.5 ~ 180-
Quote [Head Drive] Head drive200 ~ 600135 ~ 300Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)30.676.3Upper Head Drive-Driven-NABoth Sides / Entrance Side / Exit SideOriental / Panasonic / Sumitomo90 W12.5 ~ 180-
Quote [Head Drive] Head drive200 ~ 600135 ~ 300Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)30.676.3Upper Head Drive-Driven-Corresponds ToNAOriental / Panasonic / Sumitomo90 W12.5 ~ 180-
Quote [Head Drive] Head drive200 ~ 600135 ~ 300Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)30.676.3Upper Head Drive-Driven-Corresponds ToBoth Sides / Entrance Side / Exit SideOriental / Panasonic / Sumitomo90 W12.5 ~ 180-
Quote [Head Drive] Head drive200 ~ 600300 ~ 1000Constant Speed / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)24.882.3Upper Head Drive FG-Driven-NANA-0.1 kW / 0.2 kW15 ~ 80-
Quote [Head Drive] Head drive200 ~ 600300 ~ 1000Constant Speed / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)24.882.3Upper Head Drive FG-Driven-Corresponds ToNA-0.1 kW / 0.2 kW15 ~ 80-
Quote [Head Drive] Head drive200 ~ 600300 ~ 600Constant Speed / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)24.882.3Upper Head Drive FG-Driven-NANA-0.1 kW / 0.2 kW15 ~ 80-
Quote [Head Drive] Head drive200 ~ 600300 ~ 600Constant Speed / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)24.882.3Upper Head Drive FG-Driven-Corresponds ToNA-0.1 kW / 0.2 kW15 ~ 80-
Quote [Head Drive] Head drive200 ~ 600300 ~ 600Constant Speed / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)24.882.3Upper Head Drive FG-Driven-NANA-0.1 kW / 0.2 kW15 ~ 80-
Quote [Head Drive] Head drive200 ~ 600300 ~ 600Constant Speed / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)24.882.3Upper Head Drive FG-Driven-Corresponds ToNA-0.1 kW / 0.2 kW15 ~ 80-
Quote [Head Drive] Head drive200 ~ 600100 ~ 300Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)30.676.3Upper Head Drive-Driven-NANAOriental / Panasonic / Sumitomo90 W12.5 ~ 180-
Quote [Head Drive] Head drive200 ~ 600100 ~ 300Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)30.676.3Upper Head Drive-Driven-Corresponds ToNAOriental / Panasonic / Sumitomo90 W12.5 ~ 180-
Quote [Center Drive] Center drive400-Constant SpeedAC100V (Single-Phase) / AC200V (Three-Phase)34-Standard150 ~ 300---0.1 kW / 0.2kW / 0.4kW-15 ~ 100
Quote [Center Drive] Center drive200 ~ 100050 ~ 600Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)30.7-Small Motor-Driven-NANAOriental / Panasonic / Sumitomo90 W12.5 ~ 180-
Quote [Center Drive] Center drive200 ~ 100050 ~ 600Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)30.7-Small Motor-Driven-NABoth Sides / Entrance Side / Exit SideOriental / Panasonic / Sumitomo90 W12.5 ~ 180-
Quote [Center Drive] Center drive200 ~ 100050 ~ 600Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)30.7-Small Motor-Driven-Corresponds ToNAOriental / Panasonic / Sumitomo90 W12.5 ~ 180-
Quote [Center Drive] Center drive200 ~ 100050 ~ 600Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)30.7-Small Motor-Driven-Corresponds ToBoth Sides / Entrance Side / Exit SideOriental / Panasonic / Sumitomo90 W12.5 ~ 180-
Quote [Center Drive] Center drive200 ~ 1000135 ~ 600Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)30.7-Small Motor-Driven-NANAOriental / Panasonic / Sumitomo90 W12.5 ~ 180-
Quote [Center Drive] Center drive200 ~ 1000135 ~ 600Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)30.7-Small Motor-Driven-NABoth Sides / Entrance Side / Exit SideOriental / Panasonic / Sumitomo90 W12.5 ~ 180-
Quote [Center Drive] Center drive200 ~ 1000135 ~ 600Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)30.7-Small Motor-Driven-Corresponds ToNAOriental / Panasonic / Sumitomo90 W12.5 ~ 180-
Quote [Center Drive] Center drive200 ~ 1000135 ~ 600Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)30.7-Small Motor-Driven-Corresponds ToBoth Sides / Entrance Side / Exit SideOriental / Panasonic / Sumitomo90 W12.5 ~ 180-
Quote [Center Drive] Center drive200 ~ 1000100 ~ 600Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)30.7-Small Motor-Driven-NANAOriental / Panasonic / Sumitomo90 W12.5 ~ 180-
Quote [Center Drive] Center drive200 ~ 1000100 ~ 600Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)30.7-Small Motor-Driven-Corresponds ToNAOriental / Panasonic / Sumitomo90 W12.5 ~ 180-
Quote [Center Drive] Center drive200 ~ 100080 ~ 600Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)30.7-Standard-NANAOriental / Panasonic / Sumitomo90 W12.5 ~ 180-
Quote [Center Drive] Center drive200 ~ 100080 ~ 600Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)30.7-Standard-Corresponds ToNAOriental / Panasonic / Sumitomo90 W12.5 ~ 180-
Quote [Center Drive] Center drive200 ~ 100080 ~ 600Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)30.7-Upper-Mounted Motor-NANAOriental / Panasonic / Sumitomo90 W12.5 ~ 180-

Loading...

Basic Information

Tail Roller Dia. D (Tail Transfer Part R)(mm) 48.6 Belt Material Polyurethane Reverse Switch Option No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)