Medium Load Transport, Conveyor with Easily Replaceable Belt

Medium Load Transport, Conveyor with Easily Replaceable Belt

[Features]
· The tension of the belt is constantly stabilized by the auto tension mechanism, and replacement of the belt is easy.
· Safety design, with tail roller part not exposed, and gapless structure.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
MMX3K-[1,​2,​3]09-[200,​300,​400,​500,​600]-[190-590/1]-[L,​R]-[DC,​IV,​K]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]
MMX3K-[1,​2,​3]09-[200,​300,​400,​500,​600]-[190-590/1]-[L,​R]-[DC,​IV,​K]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-SE
MMX3K-[1,​2,​3]09-[200,​300,​400,​500,​600]-[190-590/1]-[L,​R]-[DC,​IV,​K]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-SP
MMX3K-[1,​2,​3]09-[200,​300,​400,​500,​600]-[190-590/1]-[L,​R]-[DC,​IV,​K]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-SP-SE
MMX3K-VG-[1,​2,​3]09-[200,​300,​400,​500,​600]-[85-600/1]-[L,​R]-DC-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]
MMX3K-VG-[1,​2,​3]09-[200,​300,​400,​500,​600]-[85-600/1]-[L,​R]-DC-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-SP
Part NumberVolume DiscountDays to ShipBelt Width W
(mm)
Conveyance Length L(cm) Speed Control Method Power Supply Food Product Compatible Options Motor symbol Operating Handle Attachment Direction Output Speed Number (Reduction Ratio) Tail Shape Option
Quote ----NAOriental / Panasonic / Sumitomo---NA
Quote ----NAOriental / Panasonic / Sumitomo---Slide Edge
Quote ----Corresponds ToOriental / Panasonic / Sumitomo---NA
Quote ----Corresponds ToOriental / Panasonic / Sumitomo---Slide Edge
Quote 190 ~ 59085 ~ 600Constant Speed / Inverter Speed / DC Motor speedAC200V (Single-Phase) / AC200V (Three-Phase)NAOriental / Panasonic / SumitomoLeft Side Relative to Traveling Direction / Right Side Relative to Traveling Direction90 W12.5 ~ 180NA
Quote 190 ~ 59085 ~ 600Constant Speed / Inverter Speed / DC Motor speedAC200V (Single-Phase) / AC200V (Three-Phase)Corresponds ToOriental / Panasonic / SumitomoLeft Side Relative to Traveling Direction / Right Side Relative to Traveling Direction90 W12.5 ~ 180NA

Loading...

  1. 1

Basic Information

Driving Type Center drive Max. Conveyance Speed(m/min) 34 Tail Roller Dia. D (Tail Transfer Part R)(mm) 48.6
Belt Material Polyurethane Reverse Switch Option No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)