• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Knife Edge Conveyor

Knife Edge Conveyor

The tail end is a knife edge of R3, and the roller for adjustment is attached to the lower side. With automatic tension system, stable running is achieved without strain.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
MKE1-[1,​2,​3][04,​09]-50-[50-90/1]-[DC,​IV,​K,​U]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]
MKE1-[1,​2,​3][04,​09]-50-[50-90/1]-[DC,​IV,​K,​U]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-SP
MKE1-NA-[1,​2,​3]04-[50,​75,​100]-[80-300/1]-[IV,​K]-[18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]
MKE1-NA-[1,​2,​3]04-[50,​75,​100]-[80-300/1]-[IV,​K]-[18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-SP
MKE1-SDH-[1,​2,​3]04-[50,​75]-[50-300/1]-[IV,​K]-[15,​18,​25,​30,​40]
MKE1-SDH-[1,​2,​3]04-[50,​75]-[50-300/1]-[IV,​K]-[15,​18,​25,​30,​40]-SP
MKE2-[1,​2,​3][04,​09]-50-[50-90/1]-[DC,​IV,​K,​U]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]
MKE2-[1,​2,​3][04,​09]-50-[50-90/1]-[DC,​IV,​K,​U]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-SP
MKE2-NA-[1,​2,​3]04-[50,​75,​100]-[80-300/1]-[IV,​K]-[18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]
MKE2-NA-[1,​2,​3]04-[50,​75,​100]-[80-300/1]-[IV,​K]-[18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-SP
MKE2-SDH-[1,​2,​3]04-[50,​75]-[50-300/1]-[IV,​K]-[15,​18,​25,​30,​40]
MKE2-SDH-[1,​2,​3]04-[50,​75]-[50-300/1]-[IV,​K]-[15,​18,​25,​30,​40]-SP
MKE3-[1,​2,​3][04,​09]-50-[50-90/1]-[DC,​IV,​K,​U]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]
MKE3-[1,​2,​3][04,​09]-50-[50-90/1]-[DC,​IV,​K,​U]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-SP
MKE3-NA-[1,​2,​3]04-[50,​75,​100]-[80-300/1]-[IV,​K]-[18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]
MKE3-NA-[1,​2,​3]04-[50,​75,​100]-[80-300/1]-[IV,​K]-[18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-SP
MKE3-SDH-[1,​2,​3]04-[50,​75]-[50-300/1]-[IV,​K]-[15,​18,​25,​30,​40]
MKE3-SDH-[1,​2,​3]04-[50,​75]-[50-300/1]-[IV,​K]-[15,​18,​25,​30,​40]-SP
Part NumberVolume DiscountDays to ShipBelt Width W
(mm)
Speed Control Method Power Supply Knife Edge Position (Transfer Area R 3mm) Motive Type Machine Length
(cm)
Food Product Compatible Options Food Support Option Motor symbol Output Speed ​​Number (Reduction Ratio)
Quote ---Exit SideStandard-NA-Panasonic--
Quote ---Exit SideStandard-Corresponds To-Panasonic--
Quote 40 ~ 90Constant Speed / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)Exit SideOrthogonal Axes Gear Head Type80 ~ 300-Not Provided-40W18 ~ 180
Quote 40 ~ 90Constant Speed / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)Exit SideOrthogonal Axes Gear Head Type80 ~ 300-Applicable-40W18 ~ 180
Quote 40 ~ 65Constant Speed / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)Exit SideSmall Motor-Driven50 ~ 300-Not Provided-40W15 ~ 40
Quote 40 ~ 65Constant Speed / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)Exit SideSmall Motor-Driven50 ~ 300-Applicable-40W15 ~ 40
Quote ---Entrance SideStandard-NA----
Quote ---Entrance SideStandard------
Quote 40 ~ 90Constant Speed / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)Entrance SideOrthogonal Axes Gear Head Type80 ~ 300-Not Provided-40W18 ~ 180
Quote 40 ~ 90Constant Speed / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)Entrance SideOrthogonal Axes Gear Head Type80 ~ 300-Applicable-40W18 ~ 180
Quote ---Entrance SideSmall Motor-Driven50 ~ 300NA----
Quote ---Entrance SideSmall Motor-Driven50 ~ 300Corresponds To----
Quote ---Both SidesStandard-NA----
Quote ---Both SidesStandard------
Quote 40 ~ 90Constant Speed / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)Both SidesOrthogonal Axes Gear Head Type80 ~ 300-Not Provided-40W18 ~ 180
Quote 40 ~ 90Constant Speed / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)Both SidesOrthogonal Axes Gear Head Type80 ~ 300-Applicable-40W18 ~ 180
Quote ---Both SidesSmall Motor-Driven50 ~ 300NA----
Quote ---Both SidesSmall Motor-Driven50 ~ 300-----

Loading...

  1. 1

Basic Information

Driving Type Center drive Max. Conveyance Speed(m/min) 38.3 Tail Roller Dia. D (Tail Transfer Part R)(mm) 3
Belt Material Polyurethane Reverse Switch Option No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)