Straight body conveyor

Straight body conveyor

Flat and straight conveyor without protrusions outside the frame. High-performance, easy-to-use features.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
MMX200-[1,​2,​3][03,​04]-[50,​75,​100,​150,​200,​250,​300,​400,​500]-[50-600/1]-[IV,​K,​U]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]
MMX200-[1,​2,​3][03,​04]-[50,​75,​100,​150,​200,​250,​300,​400,​500]-[50-600/1]-[IV,​K,​U]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-RE[1,​2,​3]
MMX200-[1,​2,​3][03,​04]-[50,​75,​100,​150,​200,​250,​300,​400,​500]-[50-600/1]-[IV,​K,​U]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-SP
MMX200-[1,​2,​3][03,​04]-[50,​75,​100,​150,​200,​250,​300,​400,​500]-[50-600/1]-[IV,​K,​U]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-SP-RE[1,​2,​3]
MMX200-CDU-[1,​2,​3][03,​04]-[50,​75,​100,​150,​200,​250,​300,​400,​500]-[30-600/1]-[IV,​K,​U]-[7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120]-[A,​M,​O]
MMX200-CDU-[1,​2,​3][03,​04]-[50,​75,​100,​150,​200,​250,​300,​400,​500]-[30-600/1]-[IV,​K,​U]-[7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120]-[A,​M,​O]-RE[1,​2,​3]
MMX200-CDU-[1,​2,​3][03,​04]-[50,​75,​100,​150,​200,​250,​300,​400,​500]-[30-600/1]-[IV,​K,​U]-[7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120]-[A,​M,​O]-SP
MMX200-CDU-[1,​2,​3][03,​04]-[50,​75,​100,​150,​200,​250,​300,​400,​500]-[30-600/1]-[IV,​K,​U]-[7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120]-[A,​M,​O]-SP-RE[1,​2,​3]
MMX200-CDU-CF-[1,​2,​3][03,​04]-[50,​75,​100,​150,​200,​250,​300,​400,​500]-[100-600/1]-[IV,​K,​U]-[7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120]-[A,​M,​O]
MMX200-CDU-CF-[1,​2,​3][03,​04]-[50,​75,​100,​150,​200,​250,​300,​400,​500]-[100-600/1]-[IV,​K,​U]-[7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120]-[A,​M,​O]-RE[1,​2,​3]
MMX200-CDU-CF-[1,​2,​3][03,​04]-[50,​75,​100,​150,​200,​250,​300,​400,​500]-[100-600/1]-[IV,​K,​U]-[7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120]-[A,​M,​O]-SP
MMX200-CDU-CF-[1,​2,​3][03,​04]-[50,​75,​100,​150,​200,​250,​300,​400,​500]-[100-600/1]-[IV,​K,​U]-[7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120]-[A,​M,​O]-SP-RE[1,​2,​3]
MMX200-CDU-VT-[1,​2,​3]09-[200,​250,​300,​400,​500]-[100-600/1]-[IV,​K,​U]-[7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120]-[A,​M,​O]
MMX200-CDU-VT-[1,​2,​3]09-[200,​250,​300,​400,​500]-[100-600/1]-[IV,​K,​U]-[7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120]-[A,​M,​O]-SP
MMX200-CF-[1,​2,​3][03,​04]-[50,​75,​100,​150,​200,​250,​300,​400,​500]-[100-600/1]-[IV,​K,​U]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]
MMX200-CF-[1,​2,​3][03,​04]-[50,​75,​100,​150,​200,​250,​300,​400,​500]-[100-600/1]-[IV,​K,​U]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-RE[1,​2,​3]
MMX200-CF-[1,​2,​3][03,​04]-[50,​75,​100,​150,​200,​250,​300,​400,​500]-[100-600/1]-[IV,​K,​U]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-SP
MMX200-CF-[1,​2,​3][03,​04]-[50,​75,​100,​150,​200,​250,​300,​400,​500]-[100-600/1]-[IV,​K,​U]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-SP-RE[1,​2,​3]
MMX200-SD2-[1,​2,​3][03,​04]-[50,​75,​100,​150,​200,​250,​300,​400,​500]-[25-300/1]-[IV,​K,​U]-[7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120]-[A,​M,​O]
MMX200-SD2-[1,​2,​3][03,​04]-[50,​75,​100,​150,​200,​250,​300,​400,​500]-[25-300/1]-[IV,​K,​U]-[7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120]-[A,​M,​O]-RE[1,​2,​3]
MMX200-SD2-[1,​2,​3][03,​04]-[50,​75,​100,​150,​200,​250,​300,​400,​500]-[25-300/1]-[IV,​K,​U]-[7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120]-[A,​M,​O]-SP
MMX200-SD2-[1,​2,​3][03,​04]-[50,​75,​100,​150,​200,​250,​300,​400,​500]-[25-300/1]-[IV,​K,​U]-[7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120]-[A,​M,​O]-SP-RE[1,​2,​3]
MMX200-SD2-CF-[1,​2,​3][03,​04]-[50,​75,​100,​150,​200,​250,​300,​400,​500]-[100-300/1]-[IV,​K,​U]-[7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120]-[A,​M,​O]
MMX200-SD2-CF-[1,​2,​3][03,​04]-[50,​75,​100,​150,​200,​250,​300,​400,​500]-[100-300/1]-[IV,​K,​U]-[7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120]-[A,​M,​O]-RE[1,​2,​3]
MMX200-SD2-CF-[1,​2,​3][03,​04]-[50,​75,​100,​150,​200,​250,​300,​400,​500]-[100-300/1]-[IV,​K,​U]-[7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120]-[A,​M,​O]-SP
MMX200-SD2-CF-[1,​2,​3][03,​04]-[50,​75,​100,​150,​200,​250,​300,​400,​500]-[100-300/1]-[IV,​K,​U]-[7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120]-[A,​M,​O]-SP-RE[1,​2,​3]
MMX200-SD2-VT-[1,​2,​3]09-[200,​250,​300,​400,​500]-[100-300/1]-[IV,​K,​U]-[7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120]-[A,​M,​O]
MMX200-SD2-VT-[1,​2,​3]09-[200,​250,​300,​400,​500]-[100-300/1]-[IV,​K,​U]-[7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120]-[A,​M,​O]-SP
MMX200-SDH-[1,​2,​3][03,​04]-[50,​75,​100,​150,​200,​250,​300,​400,​500]-[30-300/1]-[IV,​K,​U]-[7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120]-O
MMX200-SDH-[1,​2,​3][03,​04]-[50,​75,​100,​150,​200,​250,​300,​400,​500]-[30-300/1]-[IV,​K,​U]-[7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120]-O-RE[1,​2,​3]
MMX200-SDH-[1,​2,​3][03,​04]-[50,​75,​100,​150,​200,​250,​300,​400,​500]-[30-300/1]-[IV,​K,​U]-[7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120]-O-SP
MMX200-SDH-[1,​2,​3][03,​04]-[50,​75,​100,​150,​200,​250,​300,​400,​500]-[30-300/1]-[IV,​K,​U]-[7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120]-O-SP-RE[1,​2,​3]
MMX200-SDH-CF-[1,​2,​3][03,​04]-[50,​75,​100,​150,​200,​250,​300,​400,​500]-[100-300/1]-[IV,​K,​U]-[7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120]-O
MMX200-SDH-CF-[1,​2,​3][03,​04]-[50,​75,​100,​150,​200,​250,​300,​400,​500]-[100-300/1]-[IV,​K,​U]-[7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120]-O-RE[1,​2,​3]
MMX200-SDH-CF-[1,​2,​3][03,​04]-[50,​75,​100,​150,​200,​250,​300,​400,​500]-[100-300/1]-[IV,​K,​U]-[7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120]-O-SP
MMX200-SDH-CF-[1,​2,​3][03,​04]-[50,​75,​100,​150,​200,​250,​300,​400,​500]-[100-300/1]-[IV,​K,​U]-[7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120]-O-SP-RE[1,​2,​3]
MMX200-SDH-VT-[1,​2,​3]09-[200,​250,​300,​400,​500]-[100-300/1]-[IV,​K,​U]-[7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120]-O
MMX200-SDH-VT-[1,​2,​3]09-[200,​250,​300,​400,​500]-[100-300/1]-[IV,​K,​U]-[7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120]-O-SP
MMX200-VG-[1,​2,​3][03,​04]-[75,​100,​150,​200,​250,​300,​400,​500]-[50-600/1]-[IV,​K,​U]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]
MMX200-VG-[1,​2,​3][03,​04]-[75,​100,​150,​200,​250,​300,​400,​500]-[50-600/1]-[IV,​K,​U]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-RE[1,​2,​3]
MMX200-VG-[1,​2,​3][03,​04]-[75,​100,​150,​200,​250,​300,​400,​500]-[50-600/1]-[IV,​K,​U]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-SP
MMX200-VG-[1,​2,​3][03,​04]-[75,​100,​150,​200,​250,​300,​400,​500]-[50-600/1]-[IV,​K,​U]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-SP-RE[1,​2,​3]
MMX200-VG-CDU-[1,​2,​3][03,​04]-[75,​100,​150,​200,​250,​300,​400,​500]-[30-600/1]-[IV,​K,​U]-[7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120]-[A,​M,​O]
MMX200-VG-CDU-[1,​2,​3][03,​04]-[75,​100,​150,​200,​250,​300,​400,​500]-[30-600/1]-[IV,​K,​U]-[7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120]-[A,​M,​O]-RE[1,​2,​3]
MMX200-VG-CDU-[1,​2,​3][03,​04]-[75,​100,​150,​200,​250,​300,​400,​500]-[30-600/1]-[IV,​K,​U]-[7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120]-[A,​M,​O]-SP
MMX200-VG-CDU-[1,​2,​3][03,​04]-[75,​100,​150,​200,​250,​300,​400,​500]-[30-600/1]-[IV,​K,​U]-[7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120]-[A,​M,​O]-SP-RE[1,​2,​3]
MMX200-VG-CDU-CF-[1,​2,​3][03,​04]-[75,​100,​150,​200,​250,​300,​400,​500]-[100-600/1]-[IV,​K,​U]-[7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120]-[A,​M,​O]
MMX200-VG-CDU-CF-[1,​2,​3][03,​04]-[75,​100,​150,​200,​250,​300,​400,​500]-[100-600/1]-[IV,​K,​U]-[7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120]-[A,​M,​O]-RE[1,​2,​3]
MMX200-VG-CDU-CF-[1,​2,​3][03,​04]-[75,​100,​150,​200,​250,​300,​400,​500]-[100-600/1]-[IV,​K,​U]-[7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120]-[A,​M,​O]-SP
MMX200-VG-CDU-CF-[1,​2,​3][03,​04]-[75,​100,​150,​200,​250,​300,​400,​500]-[100-600/1]-[IV,​K,​U]-[7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120]-[A,​M,​O]-SP-RE[1,​2,​3]
MMX200-VG-CDU-VT-[1,​2,​3]09-[200,​250,​300,​400,​500]-[100-600/1]-[IV,​K,​U]-[7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120]-[A,​M,​O]
MMX200-VG-CDU-VT-[1,​2,​3]09-[200,​250,​300,​400,​500]-[100-600/1]-[IV,​K,​U]-[7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120]-[A,​M,​O]-SP
MMX200-VG-CF-[1,​2,​3][03,​04]-[75,​100,​150,​200,​250,​300,​400,​500]-[100-600/1]-[IV,​K,​U]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]
MMX200-VG-CF-[1,​2,​3][03,​04]-[75,​100,​150,​200,​250,​300,​400,​500]-[100-600/1]-[IV,​K,​U]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-RE[1,​2,​3]
MMX200-VG-CF-[1,​2,​3][03,​04]-[75,​100,​150,​200,​250,​300,​400,​500]-[100-600/1]-[IV,​K,​U]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-SP
MMX200-VG-CF-[1,​2,​3][03,​04]-[75,​100,​150,​200,​250,​300,​400,​500]-[100-600/1]-[IV,​K,​U]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-SP-RE[1,​2,​3]
MMX200-VG-SD2-[1,​2,​3][03,​04]-[75,​100,​150,​200,​250,​300,​400,​500]-[25-300/1]-[IV,​K,​U]-[7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120]-[A,​M,​O]
MMX200-VG-SD2-[1,​2,​3][03,​04]-[75,​100,​150,​200,​250,​300,​400,​500]-[25-300/1]-[IV,​K,​U]-[7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120]-[A,​M,​O]-RE[1,​2,​3]
MMX200-VG-SD2-[1,​2,​3][03,​04]-[75,​100,​150,​200,​250,​300,​400,​500]-[25-300/1]-[IV,​K,​U]-[7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120]-[A,​M,​O]-SP
MMX200-VG-SD2-[1,​2,​3][03,​04]-[75,​100,​150,​200,​250,​300,​400,​500]-[25-300/1]-[IV,​K,​U]-[7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120]-[A,​M,​O]-SP-RE[1,​2,​3]
Part NumberVolume DiscountDays to ShipBelt Width W
(mm)
Conveyance Length L(cm) Speed Control Method Power Supply Max. Conveyance Speed
(m/min)
Motive Type Machine Length
(cm)
Food Product Compatible Options Food Support Option Motor Code Motor symbol Output Roller Edge Option (The tail roller diameter will change) Roller Edge Option (tail roller diameter will change) Speed Number (Reduction Ratio) Speed ​​Number (Reduction Ratio)
8 Day(s) or more 50 ~ 50050 ~ 600Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)41.4Standard-NA--Oriental / Panasonic / Sumitomo25 W / 40 W-NA12.5 ~ 180-
8 Day(s) or more 50 ~ 50050 ~ 600Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)41.4Standard-NA--Oriental / Panasonic / Sumitomo25 W / 40 W-Both Sides / Entrance Side / Exit Side12.5 ~ 180-
8 Day(s) or more 50 ~ 50050 ~ 600Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)41.4Standard-Corresponds To--Oriental / Panasonic / Sumitomo25 W / 40 W-NA12.5 ~ 180-
8 Day(s) or more 50 ~ 50050 ~ 600Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)41.4Standard-Corresponds To--Oriental / Panasonic / Sumitomo25 W / 40 W-Both Sides / Entrance Side / Exit Side12.5 ~ 180-
Quote 50 ~ 500-Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)45.5Upper-Mounted Motor30 ~ 600-Not ProvidedOriental / Panasonic / Sumitomo-25W / 40WNot Provided--7.5 ~ 120
Quote 50 ~ 500-Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)45.5Upper-Mounted Motor30 ~ 600-Not ProvidedOriental / Panasonic / Sumitomo-25W / 40WBoth Sides / Entrance Side / Exit Side--7.5 ~ 120
Quote 50 ~ 500-Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)45.5Upper-Mounted Motor30 ~ 600-ApplicableOriental / Panasonic / Sumitomo-25W / 40WNot Provided--7.5 ~ 120
Quote 50 ~ 500-Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)45.5Upper-Mounted Motor30 ~ 600-ApplicableOriental / Panasonic / Sumitomo-25W / 40WBoth Sides / Entrance Side / Exit Side--7.5 ~ 120
Quote 50 ~ 500100 ~ 600Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)45.5Upper-Mounted Motor-NA--Oriental / Panasonic / Sumitomo25 W / 40 W-NA7.5 ~ 120-
Quote 50 ~ 500100 ~ 600Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)45.5Upper-Mounted Motor-NA--Oriental / Panasonic / Sumitomo25 W / 40 W-Both Sides / Entrance Side / Exit Side7.5 ~ 120-
Quote 50 ~ 500100 ~ 600Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)45.5Upper-Mounted Motor-Corresponds To--Oriental / Panasonic / Sumitomo25 W / 40 W-NA7.5 ~ 120-
Quote 50 ~ 500100 ~ 600Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)45.5Upper-Mounted Motor-Corresponds To--Oriental / Panasonic / Sumitomo25 W / 40 W-Both Sides / Entrance Side / Exit Side7.5 ~ 120-
Quote 200 ~ 500100 ~ 600Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)45.5Upper-Mounted Motor-NA--Oriental / Panasonic / Sumitomo90 W-NA7.5 ~ 120-
Quote 200 ~ 500100 ~ 600Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)45.5Upper-Mounted Motor-Corresponds To--Oriental / Panasonic / Sumitomo90 W-NA7.5 ~ 120-
Quote 50 ~ 500--AC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)41.4Standard-----25 W / 40 W----
Quote 50 ~ 500--AC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)41.4Standard-----25 W / 40 W----
Quote 50 ~ 500--AC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)41.4Standard-----25 W / 40 W----
Quote 50 ~ 500--AC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)41.4Standard-----25 W / 40 W----
Quote 50 ~ 50025 ~ 300Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)45.5Small Motor-Driven-NA--Oriental / Panasonic / Sumitomo25 W / 40 W-NA7.5 ~ 120-
Quote 50 ~ 50025 ~ 300Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)45.5Small Motor-Driven-NA--Oriental / Panasonic / Sumitomo25 W / 40 W-Both Sides / Entrance Side / Exit Side7.5 ~ 120-
Quote 50 ~ 50025 ~ 300Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)45.5Small Motor-Driven-Corresponds To--Oriental / Panasonic / Sumitomo25 W / 40 W-NA7.5 ~ 120-
Quote 50 ~ 50025 ~ 300Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)45.5Small Motor-Driven-Corresponds To--Oriental / Panasonic / Sumitomo25 W / 40 W-Both Sides / Entrance Side / Exit Side7.5 ~ 120-
Quote 50 ~ 500100 ~ 300Constant Speed / Transmission of Speed Controller / Inverter SpeedAC200V (Single-Phase) / AC200V (Three-Phase)45.5Small Motor-Driven-NA--Oriental / Panasonic / Sumitomo25 W / 40 W-NA7.5 ~ 120-
Quote 50 ~ 500100 ~ 300Constant Speed / Transmission of Speed Controller / Inverter SpeedAC200V (Single-Phase) / AC200V (Three-Phase)45.5Small Motor-Driven-NA--Oriental / Panasonic / Sumitomo25 W / 40 W-Both Sides / Entrance Side / Exit Side7.5 ~ 120-
Quote 50 ~ 500100 ~ 300Constant Speed / Transmission of Speed Controller / Inverter SpeedAC200V (Single-Phase) / AC200V (Three-Phase)45.5Small Motor-Driven-Corresponds To--Oriental / Panasonic / Sumitomo25 W / 40 W-NA7.5 ~ 120-
Quote 50 ~ 500100 ~ 300Constant Speed / Transmission of Speed Controller / Inverter SpeedAC200V (Single-Phase) / AC200V (Three-Phase)45.5Small Motor-Driven-Corresponds To--Oriental / Panasonic / Sumitomo25 W / 40 W-Both Sides / Entrance Side / Exit Side7.5 ~ 120-
Quote 200 ~ 500100 ~ 300Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)45.5Small Motor-Driven-NA--Oriental / Panasonic / Sumitomo90 W-NA7.5 ~ 120-
Quote 200 ~ 500100 ~ 300Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)45.5Small Motor-Driven-Corresponds To--Oriental / Panasonic / Sumitomo90 W-NA7.5 ~ 120-
Quote 50 ~ 50030 ~ 300Constant Speed / Transmission of Speed ControllerAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)45.5Small Hollow Shaft Motor-Driven----Oriental25 W / 40 W--7.5 ~ 120-
Quote 50 ~ 50030 ~ 300Constant Speed / Transmission of Speed ControllerAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)45.5Small Hollow Shaft Motor-Driven----Oriental25 W / 40 W--7.5 ~ 120-
Quote 50 ~ 50030 ~ 300Constant Speed / Transmission of Speed ControllerAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)45.5Small Hollow Shaft Motor-Driven----Oriental25 W / 40 W--7.5 ~ 120-
Quote 50 ~ 50030 ~ 300Constant Speed / Transmission of Speed ControllerAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)45.5Small Hollow Shaft Motor-Driven----Oriental25 W / 40 W--7.5 ~ 120-
Quote ----45.5Small Hollow Shaft Motor-Driven-------NA--
Quote ----45.5Small Hollow Shaft Motor-Driven-------Both Sides--
Quote ----45.5Small Hollow Shaft Motor-Driven-------NA--
Quote ----45.5Small Hollow Shaft Motor-Driven-------Both Sides--
Quote 200 ~ 500100 ~ 300Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)45.5Small Hollow Shaft Motor-Driven-NA--Oriental90 W-NA7.5 ~ 120-
Quote 200 ~ 500100 ~ 300Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)45.5Small Hollow Shaft Motor-Driven-Corresponds To--Oriental90 W-NA7.5 ~ 120-
Quote 75 ~ 50050 ~ 600Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)41.4Standard-NA--Oriental / Panasonic / Sumitomo25 W / 40 W-NA12.5 ~ 180-
Quote 75 ~ 50050 ~ 600Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)41.4Standard-NA--Oriental / Panasonic / Sumitomo25 W / 40 W-Both Sides / Entrance Side / Exit Side12.5 ~ 180-
Quote 75 ~ 50050 ~ 600Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)41.4Standard-Corresponds To--Oriental / Panasonic / Sumitomo25 W / 40 W-NA12.5 ~ 180-
Quote 75 ~ 50050 ~ 600Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)41.4Standard-Corresponds To--Oriental / Panasonic / Sumitomo25 W / 40 W-Both Sides / Entrance Side / Exit Side12.5 ~ 180-
Quote 75 ~ 500-Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)45.5Upper-Mounted Motor30 ~ 600-Not ProvidedOriental / Panasonic / Sumitomo-25W / 40WNot Provided--7.5 ~ 120
Quote 75 ~ 500-Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)45.5Upper-Mounted Motor30 ~ 600-Not ProvidedOriental / Panasonic / Sumitomo-25W / 40WBoth Sides / Entrance Side / Exit Side--7.5 ~ 120
Quote 75 ~ 500-Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)45.5Upper-Mounted Motor30 ~ 600-ApplicableOriental / Panasonic / Sumitomo-25W / 40WNot Provided--7.5 ~ 120
Quote 75 ~ 500-Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)45.5Upper-Mounted Motor30 ~ 600-ApplicableOriental / Panasonic / Sumitomo-25W / 40WBoth Sides / Entrance Side / Exit Side--7.5 ~ 120
Quote 75 ~ 500100 ~ 600Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)45.5Upper-Mounted Motor-NA--Oriental / Panasonic / Sumitomo25 W / 40 W-NA7.5 ~ 120-
Quote 75 ~ 500100 ~ 600Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)45.5Upper-Mounted Motor-NA--Oriental / Panasonic / Sumitomo25 W / 40 W-Both Sides / Entrance Side / Exit Side7.5 ~ 120-
Quote 75 ~ 500100 ~ 600Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)45.5Upper-Mounted Motor-Corresponds To--Oriental / Panasonic / Sumitomo25 W / 40 W-NA7.5 ~ 120-
Quote 75 ~ 500100 ~ 600Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)45.5Upper-Mounted Motor-Corresponds To--Oriental / Panasonic / Sumitomo25 W / 40 W-Both Sides / Entrance Side / Exit Side7.5 ~ 120-
Quote 200 ~ 500100 ~ 600Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)45.5Upper-Mounted Motor-NA--Oriental / Panasonic / Sumitomo90 W-NA7.5 ~ 120-
Quote 200 ~ 500100 ~ 600Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)45.5Upper-Mounted Motor-Corresponds To--Oriental / Panasonic / Sumitomo90 W-NA7.5 ~ 120-
Quote 75 ~ 500--AC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)41.4Standard-----25 W / 40 W----
Quote 75 ~ 500--AC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)41.4Standard-----25 W / 40 W----
Quote 75 ~ 500--AC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)41.4Standard-----25 W / 40 W----
Quote 75 ~ 500--AC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)41.4Standard-----25 W / 40 W----
Quote 75 ~ 50025 ~ 300Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)45.5Small Motor-Driven-NA--Oriental / Panasonic / Sumitomo25 W / 40 W-NA7.5 ~ 120-
Quote 75 ~ 50025 ~ 300Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)45.5Small Motor-Driven-NA--Oriental / Panasonic / Sumitomo25 W / 40 W-Both Sides / Entrance Side / Exit Side7.5 ~ 120-
Quote 75 ~ 50025 ~ 300Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)45.5Small Motor-Driven-Corresponds To--Oriental / Panasonic / Sumitomo25 W / 40 W-NA7.5 ~ 120-
Quote 75 ~ 50025 ~ 300Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)45.5Small Motor-Driven-Corresponds To--Oriental / Panasonic / Sumitomo25 W / 40 W-Both Sides / Entrance Side / Exit Side7.5 ~ 120-

Loading...

Basic Information

Driving Type Center drive Tail Roller Dia. D (Tail Transfer Part R)(mm) 27.2 Belt Material Polyurethane
Reverse Switch Option No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)