• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Standard Type Conveyor, MMX2 Model

Standard Type Conveyor, MMX2 Model

Long-selling mini conveyor model. Maruyas Machinery mini mini X 2 type. [Unit price: from 63,130 yen]

[Features]
Various attachments such as legs and guides are available, installing as necessary to support a wide range of conveying applications.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
MMX2-[1,​2,​3][03,​04,​06]-[50,​75,​150,​200,​250,​300,​400,​500,​600]-[50-800/1]-[IV,​K,​U]-[5,​6,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]
MMX2-[1,​2,​3][03,​04,​06]-[50,​75,​150,​200,​250,​300,​400,​500,​600]-[50-800/1]-[IV,​K,​U]-[5,​6,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-RE[1,​2,​3]
MMX2-[1,​2,​3][03,​04,​06]-[50,​75,​150,​200,​250,​300,​400,​500,​600]-[50-800/1]-[IV,​K,​U]-[5,​6,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-SP
MMX2-[1,​2,​3][03,​04,​06]-[50,​75,​150,​200,​250,​300,​400,​500,​600]-[50-800/1]-[IV,​K,​U]-[5,​6,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-SP-RE[1,​2,​3]
MMX2-CDU-[1,​2,​3][03,​04,​06]-[50,​75,​100,​150,​200,​250,​300,​400,​500]-[30-800/1]-[IV,​K,​U]-[5,​6,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]
MMX2-CDU-[1,​2,​3][03,​04,​06]-[50,​75,​100,​150,​200,​250,​300,​400,​500]-[30-800/1]-[IV,​K,​U]-[5,​6,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-RE[1,​2,​3]
MMX2-CDU-[1,​2,​3][03,​04,​06]-[50,​75,​100,​150,​200,​250,​300,​400,​500]-[30-800/1]-[IV,​K,​U]-[5,​6,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-SP
MMX2-CDU-[1,​2,​3][03,​04,​06]-[50,​75,​100,​150,​200,​250,​300,​400,​500]-[30-800/1]-[IV,​K,​U]-[5,​6,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-SP-RE[1,​2,​3]
MMX2-CDU-[1,​2,​3][03,​04,​06]-[50,​75,​100,​150,​200,​250,​300,​400,​500]-[30-800/1]-[IV,​K,​U]-[5,​6,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-F
MMX2-CDU-[1,​2,​3][03,​04,​06]-[50,​75,​100,​150,​200,​250,​300,​400,​500]-[30-800/1]-[IV,​K,​U]-[5,​6,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-F-RE[1,​2,​3]
MMX2-CDU-[1,​2,​3][03,​04,​06]-[50,​75,​100,​150,​200,​250,​300,​400,​500]-[30-800/1]-[IV,​K,​U]-[5,​6,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-F-SP
MMX2-CDU-[1,​2,​3][03,​04,​06]-[50,​75,​100,​150,​200,​250,​300,​400,​500]-[30-800/1]-[IV,​K,​U]-[5,​6,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-F-SP-RE[1,​2,​3]
MMX2-CDU-CF-[1,​2,​3][03,​04,​06]-[50,​75,​100,​150,​200,​250,​300,​400,​500]-[80-800/1]-[IV,​K,​U]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]
MMX2-CDU-CF-[1,​2,​3][03,​04,​06]-[50,​75,​100,​150,​200,​250,​300,​400,​500]-[80-800/1]-[IV,​K,​U]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-RE[1,​2,​3]
MMX2-CDU-CF-[1,​2,​3][03,​04,​06]-[50,​75,​100,​150,​200,​250,​300,​400,​500]-[80-800/1]-[IV,​K,​U]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-SP
MMX2-CDU-CF-[1,​2,​3][03,​04,​06]-[50,​75,​100,​150,​200,​250,​300,​400,​500]-[80-800/1]-[IV,​K,​U]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-SP-RE[1,​2,​3]
MMX2-CDU-VT-[1,​2,​3]09-[200,​250,​300,​400,​500]-[100-800/1]-[IV,​K,​U]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]
MMX2-CDU-VT-[1,​2,​3]09-[200,​250,​300,​400,​500]-[100-800/1]-[IV,​K,​U]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-SP
MMX2-CF-[1,​2,​3][03,​04,​06]-[50,​75,​100,​150,​200,​250,​300,​400,​500]-[80-800/1]-[IV,​K,​U]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]
MMX2-CF-[1,​2,​3][03,​04,​06]-[50,​75,​100,​150,​200,​250,​300,​400,​500]-[80-800/1]-[IV,​K,​U]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-RE[1,​2,​3]
MMX2-CF-[1,​2,​3][03,​04,​06]-[50,​75,​100,​150,​200,​250,​300,​400,​500]-[80-800/1]-[IV,​K,​U]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-SP
MMX2-CF-[1,​2,​3][03,​04,​06]-[50,​75,​100,​150,​200,​250,​300,​400,​500]-[80-800/1]-[IV,​K,​U]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-SP-RE[1,​2,​3]
MMX2-DB-[1,​2,​3][03,​04,​06]-[75,​100,​150,​200,​250,​300,​400,​500]-[100-200/1]-[IV,​K,​U]-[5,​6,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]
MMX2-SD2-[1,​2,​3][03,​04,​06]-[50,​75,​100,​150,​200,​250,​300,​400,​500]-[25-300/1]-[IV,​K,​U]-[5,​6,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]
MMX2-SD2-[1,​2,​3][03,​04,​06]-[50,​75,​100,​150,​200,​250,​300,​400,​500]-[25-300/1]-[IV,​K,​U]-[5,​6,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-RE[1,​2,​3]
MMX2-SD2-[1,​2,​3][03,​04,​06]-[50,​75,​100,​150,​200,​250,​300,​400,​500]-[25-300/1]-[IV,​K,​U]-[5,​6,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-SP
MMX2-SD2-[1,​2,​3][03,​04,​06]-[50,​75,​100,​150,​200,​250,​300,​400,​500]-[25-300/1]-[IV,​K,​U]-[5,​6,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-SP-RE[1,​2,​3]
MMX2-SD2-CF-[1,​2,​3][03,​04,​06]-[50,​75,​100,​150,​200,​250,​300,​400,​500]-[80-300/1]-[IV,​K,​U]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]
MMX2-SD2-CF-[1,​2,​3][03,​04,​06]-[50,​75,​100,​150,​200,​250,​300,​400,​500]-[80-300/1]-[IV,​K,​U]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-RE[1,​2,​3]
MMX2-SD2-CF-[1,​2,​3][03,​04,​06]-[50,​75,​100,​150,​200,​250,​300,​400,​500]-[80-300/1]-[IV,​K,​U]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-SP
MMX2-SD2-CF-[1,​2,​3][03,​04,​06]-[50,​75,​100,​150,​200,​250,​300,​400,​500]-[80-300/1]-[IV,​K,​U]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-SP-RE[1,​2,​3]
MMX2-SD2-VT-[1,​2,​3]09-[200,​250,​300,​400,​500]-[100-300/1]-[IV,​K,​U]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]
MMX2-SD2-VT-[1,​2,​3]09-[200,​250,​300,​400,​500]-[100-300/1]-[IV,​K,​U]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-SP
MMX2-SDH-[1,​2,​3][03,​04,​06]-[50,​75,​100,​150,​200,​250,​300,​400,​500]-[30-300/1]-[IV,​K,​U]-[5,​6,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-O
MMX2-SDH-[1,​2,​3][03,​04,​06]-[50,​75,​100,​150,​200,​250,​300,​400,​500]-[30-300/1]-[IV,​K,​U]-[5,​6,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-O-RE[1,​2,​3]
MMX2-SDH-[1,​2,​3][03,​04,​06]-[50,​75,​100,​150,​200,​250,​300,​400,​500]-[30-300/1]-[IV,​K,​U]-[5,​6,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-O-SP
MMX2-SDH-[1,​2,​3][03,​04,​06]-[50,​75,​100,​150,​200,​250,​300,​400,​500]-[30-300/1]-[IV,​K,​U]-[5,​6,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-O-SP-RE[1,​2,​3]
MMX2-SDH-[1,​2,​3][03,​04,​06]-[50,​75,​100,​150,​200,​250,​300,​400,​500]-[30-300/1]-[IV,​K,​U]-[5,​6,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-O-F
MMX2-SDH-[1,​2,​3][03,​04,​06]-[50,​75,​100,​150,​200,​250,​300,​400,​500]-[30-300/1]-[IV,​K,​U]-[5,​6,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-O-F-RE[1,​2,​3]
MMX2-SDH-[1,​2,​3][03,​04,​06]-[50,​75,​100,​150,​200,​250,​300,​400,​500]-[30-300/1]-[IV,​K,​U]-[5,​6,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-O-F-SP
MMX2-SDH-[1,​2,​3][03,​04,​06]-[50,​75,​100,​150,​200,​250,​300,​400,​500]-[30-300/1]-[IV,​K,​U]-[5,​6,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-O-F-SP-RE[1,​2,​3]
MMX2-SDH-CF-[1,​2,​3][03,​04,​06]-[50,​75,​100,​150,​200,​250,​300,​400,​500]-[80-300/1]-[IV,​K,​U]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-O
MMX2-SDH-CF-[1,​2,​3][03,​04,​06]-[50,​75,​100,​150,​200,​250,​300,​400,​500]-[80-300/1]-[IV,​K,​U]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-O-RE[1,​2,​3]
MMX2-SDH-CF-[1,​2,​3][03,​04,​06]-[50,​75,​100,​150,​200,​250,​300,​400,​500]-[80-300/1]-[IV,​K,​U]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-O-SP
MMX2-SDH-CF-[1,​2,​3][03,​04,​06]-[50,​75,​100,​150,​200,​250,​300,​400,​500]-[80-300/1]-[IV,​K,​U]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-O-SP-RE[1,​2,​3]
MMX2-SDH-VT-[1,​2,​3]09-[200,​250,​300,​400,​500]-[100-300/1]-[IV,​K,​U]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-O
MMX2-SDH-VT-[1,​2,​3]09-[200,​250,​300,​400,​500]-[100-300/1]-[IV,​K,​U]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-O-SP
MMX2-VG-[1,​2,​3][03,​04,​06]-[50,​75,​100,​150,​200,​250,​300,​400,​500,​600]-[50-600/1]-[IV,​K,​U]-[5,​6,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]
MMX2-VG-[1,​2,​3][03,​04,​06]-[50,​75,​100,​150,​200,​250,​300,​400,​500,​600]-[50-600/1]-[IV,​K,​U]-[5,​6,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-RE[1,​2,​3]
MMX2-VG-[1,​2,​3][03,​04,​06]-[50,​75,​100,​150,​200,​250,​300,​400,​500,​600]-[50-600/1]-[IV,​K,​U]-[5,​6,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-SP
MMX2-VG-[1,​2,​3][03,​04,​06]-[50,​75,​100,​150,​200,​250,​300,​400,​500,​600]-[50-600/1]-[IV,​K,​U]-[5,​6,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-SP-RE[1,​2,​3]
MMX2-VG-CDU-[1,​2,​3][03,​04,​06]-[50,​75,​100,​150,​200,​250,​300,​400,​500]-[30-600/1]-[IV,​K,​U]-[5,​6,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]
MMX2-VG-CDU-[1,​2,​3][03,​04,​06]-[50,​75,​100,​150,​200,​250,​300,​400,​500]-[30-600/1]-[IV,​K,​U]-[5,​6,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-RE[1,​2,​3]
MMX2-VG-CDU-[1,​2,​3][03,​04,​06]-[50,​75,​100,​150,​200,​250,​300,​400,​500]-[30-600/1]-[IV,​K,​U]-[5,​6,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-SP
MMX2-VG-CDU-[1,​2,​3][03,​04,​06]-[50,​75,​100,​150,​200,​250,​300,​400,​500]-[30-600/1]-[IV,​K,​U]-[5,​6,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-SP-RE[1,​2,​3]
MMX2-VG-CDU-[1,​2,​3][03,​04,​06]-[50,​75,​100,​150,​200,​250,​300,​400,​500]-[30-600/1]-[IV,​K,​U]-[5,​6,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-F
MMX2-VG-CDU-[1,​2,​3][03,​04,​06]-[50,​75,​100,​150,​200,​250,​300,​400,​500]-[30-600/1]-[IV,​K,​U]-[5,​6,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-F-RE[1,​2,​3]
MMX2-VG-CDU-[1,​2,​3][03,​04,​06]-[50,​75,​100,​150,​200,​250,​300,​400,​500]-[30-600/1]-[IV,​K,​U]-[5,​6,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-F-SP
MMX2-VG-CDU-[1,​2,​3][03,​04,​06]-[50,​75,​100,​150,​200,​250,​300,​400,​500]-[30-600/1]-[IV,​K,​U]-[5,​6,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]-F-SP-RE[1,​2,​3]
MMX2-VG-CDU-CF-[1,​2,​3][03,​04,​06]-[50,​75,​100,​150,​200,​250,​300,​400,​500]-[80-600/1]-[IV,​K,​U]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]
Part NumberVolume DiscountDays to ShipBelt Width W
(mm)
Conveyance Length L(cm) Speed Control Method Power Supply Max. Conveyance Speed
(m/min)
Motive Type Food Product Compatible Options Motor symbol Optional 24-hour Operating Specifications Output Roller Edge Option (tail roller diameter will change) Speed Number (Reduction Ratio)
Quote 50 ~ 60050 ~ 800Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)68.3StandardNAOriental / Panasonic / Sumitomo-25 W / 40 W / 60WNA5 ~ 180
Quote 50 ~ 60050 ~ 800Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)68.3StandardNAOriental / Panasonic / Sumitomo-25 W / 40 W / 60WBoth Sides / Entrance Side / Exit Side5 ~ 180
Quote 50 ~ 60050 ~ 800Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)68.3StandardCorresponds ToOriental / Panasonic / Sumitomo-25 W / 40 W / 60WNA5 ~ 180
Quote 50 ~ 60050 ~ 800Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)68.3StandardCorresponds ToOriental / Panasonic / Sumitomo-25 W / 40 W / 60WBoth Sides / Entrance Side / Exit Side5 ~ 180
Quote 50 ~ 50030 ~ 800Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)68.3Upper-Mounted MotorNAOriental / Panasonic / SumitomoNA25 W / 40 W / 60WNA5 ~ 180
Quote 50 ~ 50030 ~ 800Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)68.3Upper-Mounted MotorNAOriental / Panasonic / SumitomoNA25 W / 40 W / 60WBoth Sides / Entrance Side / Exit Side5 ~ 180
Quote 50 ~ 50030 ~ 800Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)68.3Upper-Mounted MotorCorresponds ToOriental / Panasonic / SumitomoNA25 W / 40 W / 60WNA5 ~ 180
Quote 50 ~ 50030 ~ 800Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)68.3Upper-Mounted MotorCorresponds ToOriental / Panasonic / SumitomoNA25 W / 40 W / 60WBoth Sides / Entrance Side / Exit Side5 ~ 180
Quote 50 ~ 50030 ~ 800Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)68.3Upper-Mounted MotorNAOriental / Panasonic / SumitomoCorresponds To25 W / 40 W / 60WNA5 ~ 180
Quote 50 ~ 50030 ~ 800Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)68.3Upper-Mounted MotorNAOriental / Panasonic / SumitomoCorresponds To25 W / 40 W / 60WBoth Sides / Entrance Side / Exit Side5 ~ 180
Quote 50 ~ 50030 ~ 800Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)68.3Upper-Mounted MotorCorresponds ToOriental / Panasonic / SumitomoCorresponds To25 W / 40 W / 60WNA5 ~ 180
Quote 50 ~ 50030 ~ 800Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)68.3Upper-Mounted MotorCorresponds ToOriental / Panasonic / SumitomoCorresponds To25 W / 40 W / 60WBoth Sides / Entrance Side / Exit Side5 ~ 180
Quote 50 ~ 50080 ~ 800Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)27.3Upper-Mounted MotorNAOriental / Panasonic / SumitomoNA25 W / 40 W / 60WNA12.5 ~ 180
Quote 50 ~ 50080 ~ 800Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)27.3Upper-Mounted MotorNAOriental / Panasonic / SumitomoNA25 W / 40 W / 60WBoth Sides / Entrance Side / Exit Side12.5 ~ 180
Quote 50 ~ 50080 ~ 800Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)27.3Upper-Mounted MotorCorresponds ToOriental / Panasonic / SumitomoNA25 W / 40 W / 60WNA12.5 ~ 180
Quote 50 ~ 50080 ~ 800Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)27.3Upper-Mounted MotorCorresponds ToOriental / Panasonic / SumitomoNA25 W / 40 W / 60WBoth Sides / Entrance Side / Exit Side12.5 ~ 180
Quote 200 ~ 500100 ~ 800Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)27.3Upper-Mounted MotorNAOriental / Panasonic / SumitomoNA90 WNA12.5 ~ 180
Quote 200 ~ 500100 ~ 800Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)27.3Upper-Mounted MotorCorresponds ToOriental / Panasonic / SumitomoNA90 WNA12.5 ~ 180
Quote 50 ~ 50080 ~ 800Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)27.3StandardNAOriental / Panasonic / SumitomoNA25 W / 40 W / 60WNA12.5 ~ 180
Quote 50 ~ 50080 ~ 800Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)27.3StandardNAOriental / Panasonic / SumitomoNA25 W / 40 W / 60WBoth Sides / Entrance Side / Exit Side12.5 ~ 180
Quote 50 ~ 50080 ~ 800Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)27.3StandardCorresponds ToOriental / Panasonic / SumitomoNA25 W / 40 W / 60WNA12.5 ~ 180
Quote 50 ~ 50080 ~ 800Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)27.3StandardCorresponds ToOriental / Panasonic / SumitomoNA25 W / 40 W / 60WBoth Sides / Entrance Side / Exit Side12.5 ~ 180
Quote 75 ~ 500100 ~ 200Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)68.3Standard-Oriental / Panasonic / Sumitomo-25 W / 40 W / 60W-5 ~ 180
Quote 50 ~ 50025 ~ 300Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)68.3Small Motor-DrivenNAOriental / Panasonic / Sumitomo-25 W / 40 W / 60WNA5 ~ 180
Quote 50 ~ 50025 ~ 300Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)68.3Small Motor-DrivenNAOriental / Panasonic / Sumitomo-25 W / 40 W / 60WBoth Sides / Entrance Side / Exit Side5 ~ 180
Quote 50 ~ 50025 ~ 300Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)68.3Small Motor-DrivenCorresponds ToOriental / Panasonic / Sumitomo-25 W / 40 W / 60WNA5 ~ 180
Quote 50 ~ 50025 ~ 300Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)68.3Small Motor-DrivenCorresponds ToOriental / Panasonic / Sumitomo-25 W / 40 W / 60WBoth Sides / Entrance Side / Exit Side5 ~ 180
Quote 50 ~ 50080 ~ 300Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)27.3Small Motor-DrivenNAOriental / Panasonic / SumitomoNA25 W / 40 W / 60WNA12.5 ~ 180
Quote 50 ~ 50080 ~ 300Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)27.3Small Motor-DrivenNAOriental / Panasonic / SumitomoNA25 W / 40 W / 60WBoth Sides / Entrance Side / Exit Side12.5 ~ 180
Quote 50 ~ 50080 ~ 300Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)27.3Small Motor-DrivenCorresponds ToOriental / Panasonic / SumitomoNA25 W / 40 W / 60WNA12.5 ~ 180
Quote 50 ~ 50080 ~ 300Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)27.3Small Motor-DrivenCorresponds ToOriental / Panasonic / SumitomoNA25 W / 40 W / 60WBoth Sides / Entrance Side / Exit Side12.5 ~ 180
Quote 200 ~ 500100 ~ 300Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)27.3Small Motor-DrivenNAOriental / Panasonic / SumitomoNA90 WNA12.5 ~ 180
Quote 200 ~ 500100 ~ 300Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)27.3Small Motor-DrivenCorresponds ToOriental / Panasonic / SumitomoNA90 WNA12.5 ~ 180
Quote -30 ~ 300-AC100V (Single-Phase) / AC200V (Single-Phase)68.3Small Hollow Shaft Motor-Driven----NA-
Quote -30 ~ 300-AC100V (Single-Phase) / AC200V (Single-Phase)68.3Small Hollow Shaft Motor-Driven----Both Sides / Entrance Side / Exit Side-
Quote -30 ~ 300-AC100V (Single-Phase) / AC200V (Single-Phase)68.3Small Hollow Shaft Motor-Driven----NA-
Quote -30 ~ 300-AC100V (Single-Phase) / AC200V (Single-Phase)68.3Small Hollow Shaft Motor-Driven----Both Sides / Entrance Side / Exit Side-
Quote -30 ~ 300-AC100V (Single-Phase) / AC200V (Single-Phase)68.3Small Hollow Shaft Motor-Driven----NA-
Quote -30 ~ 300-AC100V (Single-Phase) / AC200V (Single-Phase)68.3Small Hollow Shaft Motor-Driven----Both Sides / Entrance Side / Exit Side-
Quote -30 ~ 300-AC100V (Single-Phase) / AC200V (Single-Phase)68.3Small Hollow Shaft Motor-Driven----NA-
Quote -30 ~ 300-AC100V (Single-Phase) / AC200V (Single-Phase)68.3Small Hollow Shaft Motor-Driven----Both Sides / Entrance Side / Exit Side-
Quote 50 ~ 25080 ~ 300-AC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)27.3Small Hollow Shaft Motor-Driven---25 W / 40 W / 60W--
Quote 50 ~ 25080 ~ 300-AC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)27.3Small Hollow Shaft Motor-Driven---25 W / 40 W / 60W--
Quote 50 ~ 25080 ~ 300-AC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)27.3Small Hollow Shaft Motor-Driven---25 W / 40 W / 60W--
Quote 50 ~ 25080 ~ 300-AC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)27.3Small Hollow Shaft Motor-Driven---25 W / 40 W / 60W--
Quote 200 ~ 500100 ~ 300Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)27.3Small Hollow Shaft Motor-DrivenNAOrientalNA90 WNA12.5 ~ 180
Quote 200 ~ 500100 ~ 300Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)27.3Small Hollow Shaft Motor-DrivenCorresponds ToOrientalNA90 WNA12.5 ~ 180
Quote 50 ~ 60050 ~ 600Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)68.3StandardNAOriental / Panasonic / Sumitomo-25 W / 40 W / 60WNA5 ~ 180
Quote 50 ~ 60050 ~ 600Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)68.3StandardNAOriental / Panasonic / Sumitomo-25 W / 40 W / 60WBoth Sides / Entrance Side / Exit Side5 ~ 180
Quote 50 ~ 60050 ~ 600Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)68.3StandardCorresponds ToOriental / Panasonic / Sumitomo-25 W / 40 W / 60WNA5 ~ 180
Quote 50 ~ 60050 ~ 600Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)68.3StandardCorresponds ToOriental / Panasonic / Sumitomo-25 W / 40 W / 60WBoth Sides / Entrance Side / Exit Side5 ~ 180
Quote 50 ~ 50030 ~ 600Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)68.3Upper-Mounted Motor-Oriental / Panasonic / Sumitomo-25 W / 40 W / 60W-5 ~ 180
Quote 50 ~ 50030 ~ 600Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)68.3Upper-Mounted Motor-Oriental / Panasonic / Sumitomo-25 W / 40 W / 60W-5 ~ 180
Quote 50 ~ 50030 ~ 600Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)68.3Upper-Mounted Motor-Oriental / Panasonic / Sumitomo-25 W / 40 W / 60W-5 ~ 180
Quote 50 ~ 50030 ~ 600Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)68.3Upper-Mounted Motor-Oriental / Panasonic / Sumitomo-25 W / 40 W / 60W-5 ~ 180
Quote 50 ~ 50030 ~ 600Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)68.3Upper-Mounted Motor-Oriental / Panasonic / Sumitomo-25 W / 40 W / 60W-5 ~ 180
Quote 50 ~ 50030 ~ 600Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)68.3Upper-Mounted Motor-Oriental / Panasonic / Sumitomo-25 W / 40 W / 60W-5 ~ 180
Quote 50 ~ 50030 ~ 600Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)68.3Upper-Mounted Motor-Oriental / Panasonic / Sumitomo-25 W / 40 W / 60W-5 ~ 180
Quote 50 ~ 50030 ~ 600Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)68.3Upper-Mounted Motor-Oriental / Panasonic / Sumitomo-25 W / 40 W / 60W-5 ~ 180
Quote 50 ~ 50080 ~ 600Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)27.3Upper-Mounted MotorNAOriental / Panasonic / SumitomoNA25 W / 40 W / 60WNA12.5 ~ 180

Loading...

Basic Information

Driving Type Center drive Tail Roller Dia. D (Tail Transfer Part R)(mm) 27.2 Belt Material Polyurethane
Reverse Switch Option No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)