• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Conveyor 3 Type with Crosspiece

Conveyor 3 Type with Crosspiece

90W motor used, for moderate to lightweight product ejection, and transport conveyor. Also suitable for transport of unstable products on flat belt.

[Features]
· 90W motor used, for moderate to lightweight product ejection, and transport conveyor.
· Also suitable for transport of unstable products on flat belt.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
SMMX3-S-[1,​2,​3]09-[100,​200,​300,​400,​500,​600]-[60-600/1]-[IV,​K,​U]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]
SMMX3-S-VG-[1,​2,​3]09-[100,​200,​300,​400,​500,​600]-[60-600/1]-[IV,​K,​U]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180]-[A,​M,​O]
Part NumberVolume DiscountDays to ShipBelt Width W
(mm)
Conveyance Length L(cm) Speed Control Method Power Supply Machine Length
(cm)
Motor Code Output Speed ​​Number (Reduction Ratio)
Quote 100 ~ 60060 ~ 600-AC200V (Single-Phase) / AC200V (Three-Phase)--90 W-
Quote 100 ~ 600-Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)60 ~ 600Oriental / Panasonic / Sumitomo90W12.5 ~ 180

Loading...

  1. 1

Basic Information

Driving Type Head drive Max. Conveyance Speed(m/min) 45.3 Tail Roller Dia. D (Tail Transfer Part R)(mm) 48.6
Drive Roller Dia.(mm) 106.4 Belt Material Polyurethane Reverse Switch Option No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)