• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

Spur Gear m5 S45C Type

Spur Gear m5 S45C Type

Large outer diameter spur gear, with small diameter hole for additional machining.
The hub length is made shorter than conventional products, with to aim of space saving and weight reduction.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
S5S14B-5020N
S5S15B-5025N
S5S16B-5025N
S5S18B-5025N
S5S20B-5030N
Part NumberVolume DiscountDays to ShipRoHSNumber of Teeth
(Teeth)
Shaft Bore Dia., Shaft Dia. d
(Ø)
Accuracy
((Class) * New JIS)
Quote 101420Class 8 Equivalent
4 Day(s) or more 101525Class 8 Equivalent
5 Day(s) or more 101625Class 8 Equivalent
5 Day(s) or more 101825Class 8 Equivalent
4 Day(s) or more 102030Class 8 Equivalent

Loading...

  1. 1

Basic Information

Material Steel Gear Shape Shape B Heat Treatment No
Surface Treatment No Shaft Bore Config. Round hole Ground Tooth No
Backlash Presence Bearing No Tooth Width B(mm) 50
Shaft Bore Tolerance H8 Module 5 Shaft Hole Specifications Standard shaft hole product
Shaft hole finished Round hole lathed finish Pilot Hole Product, Completed Product Pilot Hole Product Material (Details) S45C
Shape (details) B1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)