(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

T-35 Thermocouple, T-35 Ground

T-35 Thermocouple, T-35 Ground

[Features]
· A temperature sensor in which K type thermocouple wire strands are inserted into a heat-resistant sheath metal tube (SUS316) which is then filled and sealed with an inorganic insulator (high-purity magnesia).
· A grounded type welded to part of the sheath.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
T35101
T35102
T35103
T35105
T351010
T35161
T35162
T35163
T35165
T351610
T35231
T35232
T35233
T35235
T352310
T35321
T35322
T35323
T35325
T353210
T35481
T35482
T35483
T35485
T354810
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOperating Temperature Range
(°C)
Probe Dia. d
(Ø)
Lead Wire Protection, L Selection
(mm)

SGD 40.66

1 Piece(s) 4 Day(s) or more ~6501100

SGD 43.81

1 Piece(s) 4 Day(s) or more ~6501200

SGD 49.83

1 Piece(s) 4 Day(s) or more ~6501300

SGD 56.05

1 Piece(s) 4 Day(s) or more ~6501500

SGD 75.08

1 Piece(s) 7 Day(s) or more ~65011000

SGD 42.76

1 Piece(s) 4 Day(s) or more ~6501.6100

SGD 47.85

1 Piece(s) 4 Day(s) or more ~6501.6200

SGD 54.71

1 Piece(s) 4 Day(s) or more ~6501.6300

SGD 62.28

1 Piece(s) 4 Day(s) or more ~6501.6500

SGD 75.80

1 Piece(s) 4 Day(s) or more ~6501.61000

SGD 46.14

1 Piece(s) 4 Day(s) or more ~7502.3100

SGD 51.27

1 Piece(s) 12 Day(s) ~7502.3200

SGD 62.28

1 Piece(s) 4 Day(s) or more ~7502.3300

SGD 71.90

1 Piece(s) 7 Day(s) or more ~7502.3500

SGD 98.15

1 Piece(s) 4 Day(s) or more ~7502.31000

SGD 48.26

1 Piece(s) 4 Day(s) or more ~7503.2100

SGD 53.08

1 Piece(s) 4 Day(s) or more ~7503.2200

SGD 61.25

1 Piece(s) 4 Day(s) or more ~7503.2300

SGD 63.40

1 Piece(s) 4 Day(s) or more ~7503.2500

SGD 87.31

1 Piece(s) 14 Day(s) or more ~7503.21000

SGD 53.84

1 Piece(s) 4 Day(s) or more ~8004.8100

SGD 59.29

1 Piece(s) 4 Day(s) or more ~8004.8200

SGD 65.75

1 Piece(s) 7 Day(s) or more ~8004.8300

SGD 76.73

1 Piece(s) 7 Day(s) or more ~8004.8500

SGD 105.14

1 Piece(s) 4 Day(s) or more ~8004.81000

Loading...

  1. 1

Basic Information

Measurement Object Temperature Type Thermocouple Thermocouple Type K
Sheath, Protecting Tube Material Stainless Steel Thermocouple Structure Grounded Type Operating Environment Standard
Number of Elements 1 Sheath, Protecting Tube Shape Straight Terminal Shape Lead out straight type/Crimp Spade
Lead Wire Insulation Material Heat Resistant Glass Lead Wire Length F(m) 2

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)