(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

for Corrosion Resistance, SUS316 Fitting, Union Y

for Corrosion Resistance, SUS316 Fitting, Union Y
  • On Sale Till 31/03/2024

All metal parts and materials use SUS316 for excellent rust resistance.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SSY6

Part Number
SSY6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 41.46

SGD 25.29

1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Union with same diameter Applicable Fluid Water / Air / Chemicals、Solvent / Mixed Gas
Body Material SUS316 Application Foods・Drug-Related / Static electricity dissipation and anti-static properties / Control the mold temperature / Heat Resistant / Cold Resistance Union, Equal Dia. Union Y
Operating Temperature(°C) -15::120 Applicable Tube O.D.1(φ) 6 Package Specifications Regular Packaging Specifications
Lubricant Specifications No oil specification

Please check the type/dimensions/specifications of the part SSY6 in the for Corrosion Resistance, SUS316 Fitting, Union Y series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)