(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Quick Fitting Rotary, High-Rotary, Male Thread - Male Thread

Quick Fitting Rotary, High-Rotary, Male Thread - Male Thread

Built-in bearing type with smooth operation that is ideal for shaking/rotating parts.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

TBRH03-03

Part Number
TBRH03-03
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 120.59

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Screw Connection Screw <=> Screw Connection Shape Male Straight Material Brass
Screw Types R Nominal of Thread 3/8 Screw Type at the Smaller Dia. Section R
Screw Nominal at the Smaller Dia. Section 3/8 Ambient Temperature(℃) 0~60 Applicable Fluids Air
Color Black Recommended Tube Nylon Tube, Urethane Foam Tube Sealing Material Standard (NBR)

Please check the type/dimensions/specifications of the part TBRH03-03 in the Quick Fitting Rotary, High-Rotary, Male Thread - Male Thread series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)