(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Quick Fitting, Rotary Standard, Straight

Quick Fitting, Rotary Standard, Straight

Built-in smooth-running bearing. Optimal for vibrating/rotating parts.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Drawing

Dimensional drawing of TSR

Dimensional drawing

Product Specifications

External appearance of TSR

External appearance

ModelTSR·TLR
Compatible tube size⌀4⌀6⌀8⌀10⌀12
Operating fluidAir
Maximum operating pressure0.9 MPa
Operating vacuum pressure-100 kPa
Operating temperature range0 to +60°C
Recommended tubeNylon Tube, Urethane Foam Tube
Allowable rotational speed rpm500400300250
Collet colorBlack
Unit of Purchase1 pc.

Standard table

Part numberTube outer diameter
⌀D
RABL^Note⌀PCWidth across flats
H
Allowable rotational speed
(rpm)
Idling torque
(g · cm)
Effective cross-sectional area
(mm^2)
Weight
(g)
TSR4-M54M5 × 0.8332.629.61016.112500601.913
TSR4-M6M6 × 1433.64.2
TSR4-01R1/8834.130.13.614
TSR6-M66M6 × 1437.233.212.517.2145001204.519
TSR6-01R1/8836.932.9918
TSR6-02R1/41138.932.823
TSR8-018R1/8845.341.314.518.9174001502034
TSR8-02R1/41144.338.332
TSR8-03R3/8123839
TSR10-0110R1/8855511820.2223002003568
TSR10-02R1/411585274
TSR10-03R3/8125649.770
TSR12-0212R1/41163.257.22123.4242502505094
TSR12-03R3/81263.757.495
TSR12-04R1/21555.5102

Note: The L dimension of the tapered thread type is a reference dimension after screw-in.

Product features details

High rotary type (for high speed rotation) uses dual unit bearings. Furthermore, the load of radial load is reduced, enabling smoother rotation.

Development story

 

This is a product developed through rigorous testing by combining the design know-how and manufacturing technology that have been cultivated since its founding in order to meet the customers' needs.

Part Number
TSR4-M5
TSR6-01
TSR6-M6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Nominal of Thread M

SGD 31.95

1 Piece(s) 8 Day(s) or more 4M5×0.8

SGD 30.36

1 Piece(s) 4 Day(s) or more 6R1/8

SGD 29.33

1 Piece(s) 4 Day(s) or more 6M6×1

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type For Oscillating Parts、 Rotary Parts Applicable Fluid Air
Body Material Standard (PBT) Application Standard Mini Thread Material Standard (Brass)
Seal Material Standard (NBR) For Swivel Parts, Rotary Equipment Parts Rotary Joint Straight Operating Temperature(°C) 0::60
Main Body Color Black Recommended Tube Nylon Tube, Urethane Foam Tube

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)