• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 16:30 to 22:00 (SGT) 17/2/2019. We apologize for the inconvenience.

Mini Quick Fitting, UXC Series Cross C【10 Pieces Per Package】

Mini Quick Fitting, UXC Series Cross C

Available in various shapes and sizes including small, medium and large sizes. Speedy single-touch connections.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
UXC4-3M
UXC6-4M
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipOperating Temperature
(°C)
Applicable Tube O.D.1
(φ)
Applicable Tube Outer Diameter 2
(φ)

10 Pieces Per Package

12 Day(s) or more 0~6043

10 Pieces Per Package

12 Day(s) or more 0~6064

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Union with different diameters Applicable Fluid Air
Body Material Standard (PBT) Application Standard Mini Thread Material Standard (Brass)
Seal Material Standard (NBR) Union, Unequal Dia. Cross C Main Body Color Black
NCU Specifications No No oil specification No Recommended Tube Nylon Tube, Urethane Foam Tube

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)