Quick Fitting, Mini-Type UXB Series, Cross-B【10 Pieces Per Package】

Quick Fitting, Mini-Type UXB Series, Cross-B

Variety of shapes and sizes are available, including small, medium, and large. Speedy single-touch connection.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
UXB4-3M
UXB6-4M
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipOperating Temperature
(°C)
Applicable Tube O.D.1
(φ)
Applicable Tube Outer Diameter 2
(φ)

10 Pieces Per Package

12 Day(s) or more 0~6043

10 Pieces Per Package

12 Day(s) or more 0~6064

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Union with different diameters Applicable Fluid Air
Body Material Standard (PBT) Application Standard Mini Thread Material Standard (Brass)
Seal Material Standard (NBR) Union, Unequal Dia. Cross B Main Body Color Black
NCU Specifications No No oil specification No Recommended Tube Nylon Tube, Urethane Foam Tube

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)