(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Quick Fitting, Mini-Type UXA Series, Cross A【10 Pieces Per Package】

Quick Fitting, Mini-Type UXA Series, Cross A

Variety of shapes and sizes are available, including small, medium, and large. Speedy single-touch connection.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Drawing

Dimensional drawing of UXA

Dimensional drawing

Product Specifications

External appearance of UXA

External appearance

  • Operating fluid: air
  • Maximum operating pressure: 0.9 MPa
  • Operating vacuum pressure: -100 kPa
  • Operating temperature range: 0 to +60°C
  • Recommended tube: Urethane tube, nylon tube (Outer diameter accuracy is within ±0.1 mm of fitting dimensions)
Internal structure and main part materials

Internal structure and main part materials

  • Resin body: Polybutylene terephthalate
  • Metal Body: Brass, electroless nickel plating
  • Lock claws: Stainless steel
  • Collet: Polyacetal
  • O-ring / elastic sleeve: NBR

Standard table

Part numberTube outer diameter
⌀D
B1B2E1E2⌀PCF1F2TXYEffective cross-sectional area
(mm^2)
Weight
(g)
UXA3M326.126.113.0513.0581111.25.689.87.82.24.6
UXA4M426.126.113.0513.0581111.25.689.87.84.84.3
UXA6M629.929.929.914.9510.511.613.26.610.511.89.88.86.7
Part Number
UXA4M
UXA6M
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipApplicable Tube O.D.1
(φ)

SGD 62.62

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more 4

SGD 66.72

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more 6

Loading...

  1. 1
 

Basic Information

Types One-Touch Couplings Fitting Type Union with same diameter Applicable Fluid Air
Body Material Standard (PBT) Application Standard Mini Thread Material Standard (Brass)
Seal Material Standard (NBR) Union, Equal Dia. Cross A Operating Temperature(°C) 0::60
Main Body Color Black NCU Specifications No No oil specification No
Recommended Tube Nylon Tube, Urethane Foam Tube

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)