(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Mini Quick Fitting, UTD Series Reducing Union Tee【10 Pieces Per Package】

Mini Quick Fitting, UTD Series Reducing Union Tee

Reducing union tee type fitting that allows the tube to be attached and detached quickly in a single-action.
[Features]
·Sharing of nylon tube and urethane tube.
·Focusing on ease of use such as sealing thread section.
[Applications]
·Ideal for production lines using pneumatic equipment in all industries.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Drawing

Dimensional drawing of UTD

Dimensional drawing

Product Specifications

External appearance of UTD

External appearance

Standard table

Part numberTube outer diameter
⌀D1
Tube outer diameter
⌀D2
⌀P1⌀P2C1C2EødF1F2BTD1 side
Collet
D2 side
Collet
Effective cross-sectional area
(mm^2)
Weight
(g)
XYXY
UTD4-3M4388111113.053.25.611.213.189.87.89.87.82.43.3
UTD6-4M6410.510.511.61114.953.26.613.214.610.511.89.89.87.85.35.1

Development story

 

This is a product developed through rigorous testing by combining the design know-how and manufacturing technology that have been cultivated since its founding in order to meet the customers' needs.

Part Number
UTD4-3M
UTD6-4M
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Applicable Tube Outer Diameter 2
(φ)

SGD 40.56

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more 43

SGD 43.32

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more 64

Loading...

  1. 1
 

Basic Information

Types One-Touch Couplings Fitting Type Union with different diameters Applicable Fluid Air
Body Material Standard (PBT) Application Standard Mini Thread Material Standard (Brass)
Seal Material Standard (NBR) Union, Unequal Dia. Different Diameter Unions Tees Operating Temperature(°C) 0::60
Main Body Color Black NCU Specifications No No oil specification No
Recommended Tube Nylon Tube, Urethane Foam Tube

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)