(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Quick Fitting, Mini-Type UL Series, Union Elbow【1-10 Pieces Per Package】

Quick Fitting, Mini-Type UL Series, Union Elbow

Click this image to zoom it.

Move the mouse over the image to zoom

  • Quick Fitting, Mini-Type UL Series, Union Elbow
  • Quick Fitting, Mini-Type UL Series, Union Elbow

Variety of shapes and sizes are available, including small, medium, and large. Speedy single-touch connection.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
UL3M
UL4M
UL6M
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Recommended Tube

SGD 30.61

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more 3Urethane Tubes

SGD 3.92

1 Piece(s) 4 Day(s) or more 4Nylon Tube, Urethane Foam Tube

SGD 4.11

1 Piece(s) 4 Day(s) or more 6Nylon Tube, Urethane Foam Tube

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Union with same diameter Applicable Fluid Air
Body Material Standard (PBT) Application Standard Mini Thread Material Standard (Brass)
Seal Material Standard (NBR) Union, Equal Dia. Union Elbows Operating Temperature(°C) 0::60
Main Body Color Black NCU Specifications No No oil specification No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)