(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Mini Quick Fitting, ULA Series Socket Elbow

Mini Quick Fitting, ULA Series Socket Elbow

Socket elbow type fitting that allows the tube to be attached and detached quickly in a single-action.
[Features]
·Sharing of nylon tube and urethane tube.
·Focusing on ease of use such as sealing thread section.
·With a wide variety of shapes and sizes, detailed support for all types from compact to medium and large types can be provided.
·You can connect quickly in a single-action.
[Applications]
·Ideal for production lines using pneumatic equipment in all industries.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Drawing

Dimensional drawing of ULA

Dimensional drawing

Product Specifications

External appearance of ULA

External appearance

Standard table

Part numberTube outer diameter
⌀D1
Compatible fitting diameter
⌀D2
B⌀PCEEffective cross-sectional area
(mm^2)
Weight
(g)
ULA3M332491114.11.21.7
ULA4M442591114.12.91.6
ULA6M6626.510.511.6178.22.4

Development story

 

This is a product developed through rigorous testing by combining the design know-how and manufacturing technology that have been cultivated since its founding in order to meet the customers' needs.

Part Number
ULA4M
ULA6M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Tube O.D.1
(φ)

SGD 3.77

1 Piece(s) 4 Day(s) or more 4

SGD 4.29

10 Piece(s) 4 Day(s) or more 6

Loading...

  1. 1
 

Basic Information

Types One-Touch Couplings Fitting Type Socket and reducer Applicable Fluid Air
Body Material Standard (PBT) Application Standard Mini Thread Material Standard (Brass)
Seal Material Standard (NBR) Sockets, Reducers Socket elbow Operating Temperature(°C) 0::60
Main Body Color Black NCU Specifications No No oil specification No
Recommended Tube Nylon Tube, Urethane Foam Tube

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)