(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Quick Coupling, Mini-Type TS Series Straight【1-10 Pieces Per Package】

Quick Coupling, Mini-Type TS Series Straight

Click this image to zoom it.

Move the mouse over the image to zoom

  • Quick Coupling, Mini-Type TS Series Straight
  • Quick Coupling, Mini-Type TS Series Straight
  • Quick Coupling, Mini-Type TS Series Straight
  • Quick Coupling, Mini-Type TS Series Straight

A straight type quick-connect fitting that allows the tube to be attached and detached quickly with a single-action.
[Features]
·Compact quick fitting that enables small pitch and space saving.
·Downsizing by 40% in volume and 20% in outer diameter compared to the conventional products.
·A wide variety of series such as 45° elbow and cross type is available, which is very useful for installation in a narrow space.
·With a wide variety of shapes and sizes, support for all types from compact to medium and large types can be provided.
·Sharing of nylon tube and urethane tube.
·Focusing on ease of use such as sealing thread section.
[Applications]
·Ideal for production lines using pneumatic equipment in all industries.

(i)Caution

  • The minimum order quantity varies depending on the selected model. Please check the quotation / order screen for details.
  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • The minimum order quantity for the products on this page has been changed.
    Since the minimum order quantity differs for each part number, please check the quotation / order screen for details.

PDF

Drawing

Dimensional drawing of TS

Dimensional drawing of TS

Dimensional drawing of the Collet

Dimensional drawing of the Collet

Product Specifications

External appearance of TS

External appearance of TS

ItemsCompatible tube size
⌀1.8, ⌀1.3⌀4, ⌀6, ⌀8, ⌀10, ⌀12, ⌀16
Operating fluidAir
Maximum working pressure0.9 MPa
Vacuum pressure used-100 kPa
Operating temperature range0 to 60°C
Recommended tube^NoteUrethane tubeUrethane tube, nylon tube

Notes: with gasket or seal scraper.
Cautions: The tube with outer diameter accuracy within ±0.1 mm of the nominal size should be used.

 
Internal structure and main materials

Internal structure and main materials
Tube stop, Resin body, Metal body, Lock teeth, Collet, Tube, Guide ring, Elastic sleeve, O-ring, Thread sealant applied

 
For ø1.8 (1.8 mm diameter)

For ø1.8 (1.8 mm diameter)
Tube stop, Resin body, Metal body, Free-cutting steel, Lock teeth, Collet, Tube, Guide link, Elastic sleeve, O-ring, Gasket

Standard table

Part numberTube outer diameter
⌀D
RABL^NoteCWidth across flats
H
xyEffective cross-sectional area
(mm^2)
Weight
(g)
TS2-M3M1.8M3 × 0.52.512.19.68.454.80.71
TS2-M5MM5 × 0.8311.88.870.82.3
TS3-M3M3M3 × 0.52.51310.59.35.5760.71.1
TS3-M5MM5 × 0.8315.612.610.989.87.833.4
TS3-M6MM6 × 13.916.612.73.7
TS4-M3M4M3 × 0.52.515.112.610.989.87.80.92.4
TS4-M5MM5 × 0.8315.63.83.2
TS4-M6MM6 × 13.916.612.710.99.87.86.33.6
TS4-01MR1/8815.611.6106.46.6
TS6-M5M6M5 × 0.83171411.71011.89.83.64.5
TS6-M6MM6 × 13.91814.16.34.8
TS6-01MR1/8817.613.66

Selection support information

Order Code

Order Code

Development story

 

It has been several decades since its release, and it is reliable and has a proven track record.
It is used in a wide range of industries.

Part Number
TS2-M3M
TS2-M5M
TS3-M3M
TS3-M5M
TS4-01M
TS4-M3M
TS4-M3M-D
TS4-M5M
TS4-M5M-D
TS4-M6M
TS6-01M
TS6-01M-D
TS6-M5M
TS6-M5M-D
TS6-M6M
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipThread Material Applicable Tube O.D.1
(φ)
Nominal of Thread M No oil specification Recommended Tube

SGD 44.52

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more [SUS303, SUS304] SUS3041.8M3×0.5NoUrethane Tubes

SGD 33.10

10 Pieces Per Package

1 Pack(s) 8 Day(s) or more Standard (Brass)1.8M5×0.8NoUrethane Tubes

SGD 4.00

10 Piece(s) 4 Day(s) or more Free-Cutting Steel3M3×0.5NoUrethane Tubes

SGD 29.21

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more Standard (Brass)3M5×0.8NoUrethane Tubes

SGD 2.95

10 Piece(s) 4 Day(s) or more Standard (Brass)4R1/8NoNylon Tube, Urethane Foam Tube

SGD 39.19

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more Free-Cutting Steel4M3×0.5NoNylon Tube, Urethane Foam Tube

SGD 72.75

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more Standard (Brass)4M3×0.5PresenceNylon Tube, Urethane Foam Tube

SGD 3.20

10 Piece(s) 4 Day(s) or more Standard (Brass)4M5×0.8NoNylon Tube, Urethane Foam Tube

SGD 48.70

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more Standard (Brass)4M5×0.8PresenceNylon Tube, Urethane Foam Tube

SGD 3.50

10 Piece(s) 4 Day(s) or more Standard (Brass)4M6×1NoNylon Tube, Urethane Foam Tube

SGD 2.71

10 Piece(s) 4 Day(s) or more Standard (Brass)6R1/8NoNylon Tube, Urethane Foam Tube

SGD 38.96

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more Standard (Brass)6R1/8PresenceNylon Tube, Urethane Foam Tube

SGD 3.31

10 Piece(s) 4 Day(s) or more Standard (Brass)6M5×0.8NoNylon Tube, Urethane Foam Tube

SGD 48.23

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more Standard (Brass)6M5×0.8PresenceNylon Tube, Urethane Foam Tube

SGD 3.61

10 Piece(s) 4 Day(s) or more Standard (Brass)6M6×1NoNylon Tube, Urethane Foam Tube

Loading...

  1. 1
 

Basic Information

Types One-Touch Couplings Fitting Type Screw Mount Direction Applicable Fluid Air
Body Material Standard (PBT) Application Standard Mini Seal Material Standard (NBR)
Screw Mounting, Direction Straight Operating Temperature(°C) 0::60 Main Body Color Black
NCU Specifications No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)