(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Straight type fitting that allows the tube to be attached and detached quickly in a single-action.
[Features]
·Sharing of nylon tube and urethane tube.
·Focusing on ease of use such as sealing thread section.
·With a wide variety of shapes and sizes, detailed support for all types from compact to medium and large types can be provided.
·You can connect quickly in a single-action.
[Applications]
·Ideal for production lines using pneumatic equipment in all industries.
Part Number
Configured Part Number is shown.
TSM4-M5M
Dimensional drawing
External appearance
Part number | Tube outer diameter ⌀D | M | A | B | ⌀P | C | Width across flats H | Effective cross-sectional area (mm^2) | Weight g |
---|---|---|---|---|---|---|---|---|---|
TSM3-M3M | 3 | M3 × 0.5 | 3.7 | 13.7 | 5.5 | 9.3 | 5.5 | 1.4 | 1.5 |
TSM3-M5M | M5 × 0.8 | 5 | 15.3 | 8 | 8 | 2.8 | 4.2 | ||
TSM4-M3M | 4 | M3 × 0.5 | 3.3 | 15.4 | 8 | 10.9 | 8 | 3.5 | 3.6 |
TSM4-M5M | M5 × 0.8 | 5 | 17.6 | 2.6 | 4.3 |
Part Number |
---|
TSM4-M5M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship |
---|---|---|---|---|
SGD 3.72 | 1 Piece(s) | 4 Day(s) or more |
Loading...
Types | One-Touch Couplings | Fitting Type | Screw Mount Direction | Applicable Fluid | Air |
---|---|---|---|---|---|
Body Material | Standard (PBT) | Application | Standard Mini | Thread Material | Standard (Brass) |
Seal Material | Standard (NBR) | Screw Mounting, Direction | Female Straight | Operating Temperature(°C) | 0::60 |
Applicable Tube O.D.1(φ) | 4 | Nominal of Thread M | M5×0.8 | Main Body Color | Black |
NCU Specifications | No | No oil specification | No | Recommended Tube | Nylon Tube, Urethane Foam Tube |
Please check the type/dimensions/specifications of the part TSM4-M5M in the Mini Quick Fitting, TSM Series Female Straight series.
How can we improve?
How can we improve?