(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Quick Coupling, Mini-Type TSH Hexagonal Socket Head Straight【1-10 Pieces Per Package】

Quick Coupling, Mini-Type TSH Hexagonal Socket Head Straight

Click this image to zoom it.

Move the mouse over the image to zoom

  • Quick Coupling, Mini-Type TSH Hexagonal Socket Head Straight
  • Quick Coupling, Mini-Type TSH Hexagonal Socket Head Straight

Hex socket head straight type that can be connected quickly in a single-action.
[Features]
·Sharing of nylon tube and urethane tube.
·Focusing on ease of use such as sealing thread section.
·You can connect quickly in a single-action.
·Compact quick fitting that enables small pitch and space saving. (compared to conventional products, downsizing by 40% in volume, by 20% in outer diameter).
·A wide variety of series such as 45° elbow and cross type is available, which is very useful for installation in a narrow space.
[Applications]
·Ideal for production lines using pneumatic equipment in all industries.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Drawing

Dimensional drawing of TSH series hex socket head straight
Dimensional drawing of TSH series hex socket head straight
Dimensional drawing of TSH series hex socket head straight

Product Specifications

External appearance of TSH series hex socket head straight

External appearance

Standard table

Part numberTube outer diameter
⌀D
RABL^NoteCWidth across flats
H
⌀PEffective cross-sectional area
(mm^2)
Weight
(g)
TSH3-M3M3M3 × 0.52.515.112.610.91.581.92.3
TSH3-M5MM5 × 0.8315.622.83.2
TSH4-M3M4M3 × 0.52.515.112.610.91.581.82.2
TSH4-M5MM5 × 0.8315.62.55.13
TSH4-M6MM6 × 13.916.612.7373.3
TSH4-01MR1/8815.811.8107.46.2
TSH6-M5M6M5 × 0.8317.514.511.72.5105.24.4
TSH6-M6MM6 × 14181437.14.7
TSH6-01MR1/8817.913.94135.6

Note: The L dimension of the tapered thread type is a reference dimension after screw-in.

Development story

 

It has been several decades since its release, and it is reliable and has a proven track record.
It is used in a wide range of industries.

Part Number
TSH2-M3M
TSH3-M3M
TSH3-M5M
TSH4-01M
TSH4-M3M
TSH4-M5M
TSH4-M5M-D
TSH4-M6M
TSH6-01M
TSH6-M5M
TSH6-M6M
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipThread Material Applicable Tube O.D.1
(φ)
Nominal of Thread M No oil specification Recommended Tube

SGD 4.31

1 Piece(s) 4 Day(s) or more Free-Cutting Steel1.8M3×0.5NoUrethane Tubes

SGD 50.10

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more Free-Cutting Steel3M3×0.5NoUrethane Tubes

SGD 24.84

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more Standard (Brass)3M5×0.8NoUrethane Tubes

SGD 2.93

1 Piece(s) 4 Day(s) or more Standard (Brass)4R1/8NoNylon Tube, Urethane Foam Tube

SGD 4.41

1 Piece(s) 4 Day(s) or more Free-Cutting Steel4M3×0.5NoNylon Tube, Urethane Foam Tube

SGD 3.10

1 Piece(s) Same day Standard (Brass)4M5×0.8NoNylon Tube, Urethane Foam Tube

SGD 51.22

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more Standard (Brass)4M5×0.8PresenceNylon Tube, Urethane Foam Tube

SGD 3.20

1 Piece(s) 4 Day(s) or more Standard (Brass)4M6×1NoNylon Tube, Urethane Foam Tube

SGD 28.70

10 Pieces Per Package

1 Pack(s) 13 Day(s) Standard (Brass)6R1/8NoNylon Tube, Urethane Foam Tube

SGD 3.20

1 Piece(s) Same day Standard (Brass)6M5×0.8NoNylon Tube, Urethane Foam Tube

SGD 3.54

1 Piece(s) 4 Day(s) or more Standard (Brass)6M6×1NoNylon Tube, Urethane Foam Tube

Loading...

  1. 1
 

Basic Information

Types One-Touch Couplings Fitting Type Screw Mount Direction Applicable Fluid Air
Body Material Standard (PBT) Application Standard Mini Seal Material Standard (NBR)
Screw Mounting, Direction With hex socket and straight Operating Temperature(°C) 0::60 Main Body Color Black
NCU Specifications No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)