• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Mini Quick Fitting, TLV Series 45° Elbow【10 Pieces Per Package】

Mini Quick Fitting, TLV Series 45° Elbow

[Features]
· Various shapes and sizes are available, including small, medium and large.
· Can be quickly connected via single-touch operation.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TLV4-01M
TLV4-M5M
TLV4-M6M
TLV6-01M
TLV6-M5M
TLV6-M6M
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipOperating Temperature
(°C)
Applicable Tube O.D.1
(φ)
Nominal of Thread M

10 Pieces Per Package

10 Day(s) or more 0~604R1/8

10 Pieces Per Package

5 Day(s) or more 0~604M5×0.8

10 Pieces Per Package

10 Day(s) or more 0~604M6×1

10 Pieces Per Package

5 Day(s) or more 0~606R1/8

10 Pieces Per Package

5 Day(s) or more 0~606M5×0.8

10 Pieces Per Package

10 Day(s) or more 0~606M6×1

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Screw Mount Direction Applicable Fluid Air
Body Material Standard (PBT) Application Standard Mini Thread Material Standard (Brass)
Seal Material Standard (NBR) Screw Mounting, Direction Elbow Elbows 45° Elbow
Main Body Color Black NCU Specifications No No oil specification No
Recommended Tube Nylon Tube, Urethane Foam Tube

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)